Monitor your emergency showers simply and reliably with solutions from Phoenix Contact.
The maintenance of emergency showers is often still performed by a service technician on site, and system personnel are dependent on help to call paramedics in the event of an emergency. Furthermore, international occupational safety standards demand the regular maintenance of the systems.
Central monitoring with Phoenix Contact reduces the need for regular inspections and ensures that the emergency showers also function immediately after the last regular inspection. Furthermore, paramedics are alerted to the exact spot immediately, increasing the safety of the system personnel.
Monitor your emergency showers easily and reliably via the mobile network. The TC MOBILE I/O compact alarm system transmits data reliably via SMS, e-mail, ODP or Proficloud. The device is ATEX-approved and is versatile in use in a temperature range of -25°C to 75°C.
In the event of an emergency shower being triggered, a warning with precise positional information is sent immediately to the control room. Maintenance intervals are accurately recorded to ensure that clear test reports can be created easily.
With the open, scalable Proficloud IoT platform, you can access the status of your emergency showers at any time via web visualization. Furthermore, you can integrate APIs and SDKs into your existing emergency systems.
When an emergency shower is used, a message is triggered which can be sent via SMS, e-mail or web service. A connection to the ODP server or Proficloud can also be established to ensure a fast response in the event of an emergency.
With the solution from Phoenix Contact, plant security and the in-house paramedics are alerted to the precise point immediately in the event of an emergency shower being triggered.
"$pageName" on