Reduce your costs and assembly times with quick and error-free wiring.
As a machine builder, you are subject to increasing competitive pressure. Innovative connection technologies and professional tools shorten your installation process time considerably and guarantee fast and fault-free wiring. This reduces your production times and you can deliver your machines to customers faster.
Connection technologies that are quick and easy to operate, such as Push-in connection technology, reduce the wiring time and minimize the error rate. Additionally, you can use these reliable and easy-to-handle tools to ensure quick installation.
Be it cutting, stripping, crimping, screwing or measuring: our high-grade tools impress with ergonomic designs, simple handling, long service life, and excellent operative results.
You can strip and crimp your conductors in under two seconds using the Crimphandy portable hand-held device. So it takes you 75% less time than before. The Crimphandy strips, fits a ferrule, and crimps in a single step.
With Push-in connection technology, you can connect conductors from 0.25 mm² easily – both directly and without tools. We offer a complete product range featuring Push-in connection: from sensor/actuator cabling to terminal blocks and relay systems right through to the I/O system.
The patent-pending Power-Turn spring connection technology enables large conductors from 35 to 150 mm² to be connected quickly and easily using a standard screwdriver and a single lever movement.
Axioline E is the particularly robust I/O system for field installation and is open to all Ethernet-based communication protocols. Acquire I/O signals in the field and easily increase the number of channels using just one cable and the IO-Link I/O boxes.
VARIOFACE system cabling connects the controller to the field – quickly, clearly, and without any errors. This means that you save time and reduce costs considerably. Phoenix Contact offers corresponding front adapters, system cables, and interface modules.
"$pageName" on