You can transmit signals, data, and power simultaneously with the hybrid plug-in connectors.
Phoenix Contact offers a range of hybrid plug-in connectors for communication interfaces and powerful motor connections. This means that you can transmit data, signals, and power in one plug-in connector easily and save space.
The hybrid plug-in connector with push-in connection can be used to connect signals and power up to 20 A to your motor simultaneously.
The vibration-resistant locking latch facilitates quick motor connection during mounting and servicing, thereby increasing your system availability.
Thanks to the plug-in star-delta bridge, presetting the drives is now a thing of the past.
The PLUSCON device plug-in connector system offers a compact connection for use with devices and terminal boxes with a high degree of protection.
"$pageName" on