PCB connectors for LED printed-circuit boards

PCB connectors for LED printed-circuit boards

Efficient and safe wiring

Phoenix Contact provides flexible solutions for wire-to-board, board-to-board, and wire-to-wire.

Benefit from the advantages of the connectors from the PTSM series, optimized for LED applications and only 5 mm high. Integrate numerous components in a confined space, e.g., on a PCB. This means you save time during installation due to the fast Push-in connection.

Your advantages

  • Comprehensive range with wire-to-board, board-to-board, and wire-to-wire connectors
  • Powerful Push-in connection for currents up to 6 A
  • High mechanical safety, thanks to the stable lateral solder anchor
  • Designed for automated SMD and THR processes

Three connection solutions – one design

Find the right solution for you in no time at all

You can find all PCB connectors for LED printed-circuit boards under the following link.

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300