For easy and reliable conductor connection.
The spring connection technology from Phoenix Contact offers highly convenient connection and intuitive operation. Spring connections are especially suitable for easy and safe wiring of all types of conductor from 0.08 to 150 mm² in a compact design.
Push-in connection technology (direct plug-in technology) with patented spring chamber enables easy, tool-free wiring of conductors with ferrules or solid conductors.
Enables easy and tool-free conductor connection with or without ferrules by means of the one-hand tilting lever.
With the patent-pending Power-Turn spring connection technology, large conductors from 16 to 150 mm² can be connected easily and quickly using a standard screwdriver.
The main feature of the spring connection technology is the spring contacting of the conductor. The contact force is determined by the spring.
"$pageName" on