PROFINET technology forms the communication basis between Phoenix Contact controllers and the peripheral components in your machine or system.
The Phoenix Contact controller range contains many products which support PROFINET technology, from small-scale and compact controllers, to industrial PCs, right through to high-performance and safety controllers.
The PC Worx software is designed for the configuration and diagnosis of your PROFINET network and for programming according to IEC 61131-3.
We offer you modular controllers for your PROFINET system in different performance classes. The design of the Inline and Axioline controllers enables the highly modular expansion of the I/O level.
For high-end applications Phoenix Contact offers the Remote Field Controllers (RFC). These PROFINET controllers allow you to resolve complex automation tasks and redundant applications.
With the software PLC, the PC performs all control tasks in real time. There is no need to sacrifice the reliability and stability of a traditional controller. Control your processes as required via PROFINET or INTERBUS.
Phoenix Contact offers high-performance safety controllers up to SIL 3 for Functional Safety applications. PROFIsafe is used for security-essential communication with peripheral components, e.g., secure I/O modules.
The PC Worx automation software offers user-friendly programming and parameterization of your system according to IEC 61131-3. Thanks to the intuitively designed software interface and application-specific function block libraries, configuration in PROFINET networks is made easy.
This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.
Close
"$pageName" on