Back to overview

Communication protocols

Communication protocols

Reliable inclusion of all participants in the field

In addition to OPC UA, the new control platform also understands multiple other communication protocols. PLCnext Technology also realizes horizontal data exchange, i.e., between different controllers, in addition to vertical communication, i.e., with the control system or the Phoenix Contact Proficloud.

The connection to the conventional field level is still provided. Here, in addition to PROFINET, CANopen®, and Modbus, remote control protocols such as IEC 60870-5-104 and 101 are supported.

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

Service

PLCnext Technology: open and future-proof

Meet the challenges of the IoT world with PLCnext Technology

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website

Become a member of the PLCnext community

Discuss your ideas and experiences.

PLCnext community
To the PLCnext community