Displacement connection

Displacement connection

Contacting within seconds

Trim conductor to length – connect – job done!

Your advantages

  • Up to 60% time saving during connection, as no pretreatment is required
  • Very compact design, thanks to the patented insulation displacement contact
  • High contact quality and vibration resistance, thanks to the use of high-quality spring contact material
  • No special tools required

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300