With HPC, we are revolutionizing fast charging technology. Learn more about how this technology works.
Until now, charging currents of up to 200 A were technically possible with the Combined Charging System (CCS). Significantly higher currents are necessary, however, to achieve very short charging times. Conventional charging technology would result in dangerous overheating or would require larger, cumbersome cable diameters.
Our intelligent HPC technology is therefore based on an active cooling system that makes charging currents of up to 500 A possible – without compromising on safety or manageability.
According to the VDE-AR-E 2623-5-3 Guideline and standard IEC TS 62196-3-1, charging connectors and charging cables must not exceed a temperature that is 50 K higher than the ambient air temperature during the charging process (ΔTmax = 50 K).
In order to comply with this, multiple temperature sensors integrated in the HPC system measure the heat produced directly at the charging connector power contacts, and also in the charging cable in real time.
A controller evaluates the data acquired and regulates the cooling output accordingly. This reliably prevents overheating in compliance with standards and, at the same time, increases energy efficiency.
The modular HPC system from Phoenix Contact consists of several coordinated components:
Get all the commercial and technical data, drawings, and downloads for our High Power Charging cables and corresponding accessories, and order directly online.
In addition to our High Power Charging system, we offer a wide range of additional products for setting up high-performance fast charging stations.
These include control panels, communication technology, energy meters, power supplies, surge protection, terminal blocks, and installation material.
Are you a fast charging station manufacturer or charging station planner interested in our High Power Charging technology?
We will be happy to help you, and will create suitable components for your High Power Charging solution that are tailored to your application.
You think charging an electric car takes hours? These times are over, thanks to HPC.
Fascinating videos, references, literature and basics of electromobility.
Solutions for electromobilityAlways get the latest information about
"$pageName" on