Wire solid and stranded conductors easily and without the need for tools.
The push-lock spring enables easy and tool-free conductor connection with or without ferrules by means of the one-hand tilting lever.
Simply insert the conductor in the open terminal point and connect it securely by actuating the tilting lever via the push-lock spring. Alternatively, solid or stranded conductors with ferrules can also be inserted directly if the lever is closed.
The color-coded tilting lever with the push-lock principle enables fast and secure conductor connection.
The following link contains all products featuring push-lock connection technology from our diverse product portfolio.
"$pageName" on