Radioline is the wireless system for large systems. Special features include extremely easy assignment of inputs and outputs by simply turning the thumbwheel – no programming is necessary. Thanks to Trusted Wireless 2.0 technology, Radioline is the ideal choice for reliable use in industrial environments.
Use the thumbwheel to assign the I/O modules within a network to one another. Simply set the I/O modules that need to communicate with one another to the same number: for example, a digital input is set to IO MAP address 12 and the assigned digital output is also set to IO MAP address 12. The signals will then be distributed correctly throughout the entire system.
Tank fill-level monitoring, temperature monitoring, flow rate measurements, pumping stations and well chains, pipeline monitoring, leakage monitoring, chemical park infrastructure, energy management, in Ex zone 2 areas
Water treatment plants, remote pumping station connection, remote well connection, rotating parts (such as a scraper bridge), fill-level monitoring
Radioline in point-to-point connection, star networks, and mesh networks
I/O data mode
Radioline enables easy I/O signal distribution throughout the network and the creation of various network structures (delivery state). I/O mapping significantly simplifies signal distribution in large systems.
Assign inputs and outputs quickly by simply turning the thumbwheel. In this way you can distribute and multiply I/O signals freely in your network using I/O extension modules – without the need for any programming.
PLC/Modbus RTU mode
With Radioline, I/O modules can be connected to the controller directly via the integrated RS-232 and RS-485 interface by means of wireless communication using the Modbus protocol.
I/O extension modules can be connected to each slave or repeater slave. The I/O signals are stored in an integrated Modbus register in the master wireless module where they can be accessed by the controller at any time.
In addition to signals, diagnostic parameters, such as the wireless signal quality of the individual devices, are also provided in the Modbus register to ensure continuous monitoring of the wireless system.
PLC/Modbus RTU dual mode
This mode combines “Serial data mode” and “PLC/Modbus RTU mode”. In this mode, each station in the network acts as an independent Modbus slave. You can connect I/O extension modules to each station in the network. The process data is stored locally in the Modbus memory map for the respective station. At the same time, additional Modbus slaves can be connected to each station via RS-232 or RS-485, and addressed via the respective Modbus address.
All diagnostic data of the wireless network can be read from the wireless master via Modbus.
![]() | ![]() | ![]() | ![]() | |
RAD-868-IFS wireless module |
RAD-900-IFS-… |
RAD-2400-IFS-... wireless module |
RAD-RS485-IFS bus coupler | |
---|---|---|---|---|
Region |
Europe |
North/South America (RAD-900-IFS), Australia/New Zealand (RAD-900-IFS-AU) |
Worldwide (RAD-2400-IFS), Japan | Worldwide |
Frequency band |
868 MHz |
900 MHz |
2.4 GHz | - |
Typical range with line of sight |
< 20 km (suitable for large distances with obstacles) |
< 32 km (suitable for large distances with obstacles) |
< 5 km |
< 1.2 km (using existing 2-wire copper cables or more with converter or repeater) |
Topology |
Point-to-point, star, mesh |
Point-to-point, star, mesh |
Point-to-point, star, mesh |
Point-to-point, line |
Number of network devices |
< 99 |
< 250 |
< 250 |
< 99 |
Typical transmission time * (point-to-point, bidirectional) |
> 2 s > 390 ms |
> 200 ms > 25 ms |
> 200 ms (serial mode) |
> 80 ms |
* = depending on the frequency band, data rate, telegram length, network structure/size
RAD-RUGGED-BOX-CONF outdoor switchgear and controlgear assembly | RAD-900-DAIO6 outdoor box | |
---|---|---|
Region | Worldwide | North America and Canada |
Frequency band | 868 MHz / 900 MHz / 2.4 GHz (configurable) | 900 MHz |
Input/output signals | RS-485 Type and number of input and output signals can be configured | 2 x digital input/output 1 x analog input/output |
Power supply | 100 V AC ... 240 V AC | 10.8 V DC ... 30.5 V DC or 100 V AC ... 240 V AC |
Ambient temperature | -25°C ... +55°C | -40°C ... +70°C (DC) -40°C ... +65°C (AC) |
Degree of protection | IP66 | NEMA 4X |
Dimensions | 300 mm x 240 mm x 150 mm | 220 mm x 120 mm x 90 mm |
![]() | ![]() | ![]() | ![]() | ![]() | |
4-channel digital I/O modules |
8-channel digital I/O modules |
Digital/analog I/O module |
Analog I/O modules |
Temperature I/O module | |
---|---|---|---|---|---|
Input signal (DI, NAMUR, AI, Pt 100) |
4 x 0 … 250 V AC/DC |
8 x 0 … 30.5 V DC Alternatively 2 x pulse < 100 Hz, 32 bits (can only be used in PLC/Modbus RTU or dual mode) 4 x NAMUR |
2 x 0 … 250 V AC/DC 1 x 0/4 … 20 mA |
4 x 4 x |
4 x Pt 100 (-50°C ... +250°C), 2-/3-conductor connection |
Output signal (DOR, DO, AO) |
4 x 250 V AC/DC, 5 A (relay output) |
8 x 30.5 V DC, 200 mA (transistor output) |
2 x 0 … 250 V AC/DC 1 x 0/4 … 20 mA |
4 x | - |
Modules that can be combined in I/O mode |
RAD-DI4-IFS (IN) RAD-NAM4-IFS (IN) RAD-DOR4-IFS (OUT) |
RAD-DI8-IFS (IN) RAD-DO8-IFS (OUT) |
RAD-DAIO6-IFS (IN/OUT) |
RAD-AI4-IFS (IN) RAD-AI4-U-IFS (IN) RAD-AO4-IFS (OUT) |
RAD-PT100-4-IFS (IN) RAD-AO4-IFS (OUT) |
"$pageName" on