The 1800 and 1900 series of Unmanaged Switches enable the connection of up to 24 network devices, thanks to their high port density. With their 19" design, the devices are ideally suited for use in data processing centers and control rooms.
The 1800 and 1900 series of Unmanaged Switches feature two LEDs on each of the 24 ports for port activity diagnostics. Along with the current transmission speed, they also display an active data flow on the port. Thus, the user can see at a glance whether a connection, e.g. due to a faulty cable, has been interrupted.
The 1800 and 1900 series of Unmanaged Switches are operated with alternating current, which is suitable for use in 19" cabinets
The 1800 and 1900 series of Unmanaged Switches are operated with alternating current via the supplied power cable. They are therefore different to DIN rail switches and are therefore ideally suited for mounting in server cabinets with 19" slots. An additional 24 V /48 V DC power supply unit is therefore not necessary.
FL SWITCH 1800 | FL SWITCH 1900 | |
---|---|---|
Transmission speed | 10/100 Mbps | 10/100/1000 Mbps |
Power supply | 100 V AC ... 240 V AC | 100 V AC ... 240 V AC |
Temperature range | 0°C … 60°C | 0°C … 60°C |
Degree of protection | IP20 | IP20 |
Special features |
19" design QoS |
19" design QoS |
Approvals | CE, UL, KC | CE, UL |
"$pageName" on