Back to overview

Radioline multipoint multiplexer

With the Radioline I/O modules, the Radioline RS-485 bus coupler provides you with a multiplexer system specifically for process use. The special feature: easy I/O mapping using the thumbwheel and multipoint operation over any 2-wire cables or alternative media.

I/O communication made easy

Quick and easy startup of a complete I/O system – without any programming.

Your advantages:

  • New options for I/O distribution with up to 99 stations in the bus system, thanks to multipoint multiplexer operation
  • Expansion of the Radioline wireless system by a wired line structure
  • Can be used on any controller as a Modbus/RTU slave
  • Bridge large distances using existing 2-wire copper cables or a wireless connection
  • Use in zone 2 potentially explosive areas

I/O mapping

Quick and easy startup of I/O systems  

Quick and easy startup of I/O systems

Use the thumbwheel to assign the I/O modules within a network to one another. Simply set the I/O modules that need to communicate with one another to the same number. For example, set a digital input to IO MAP address 12 and then also set the assigned digital output to IO MAP address 12 – the signals will then be distributed correctly throughout the entire system.

One device – a wide range of applications

Radioline wireless front modules and front modules  

Distribute I/O signals over existing 2-wire cables

Multipoint multiplexer

Distribute I/O signals in an RS-485 network with up to 99 Radioline stations over existing 2-wire cables. I/O mapping simplifies signal distribution significantly in large systems.

Assign inputs and outputs quickly by simply turning the thumbwheel. In this way you can distribute and multiply I/O signals freely in your network using I/O extension modules – without the need for any programming.

Radioline – multipoint multiplexer  

Wireless and wired stations form a combined system.

Intermedia communication

A Radioline wireless system on an existing master can be expanded to include new RS-485 stations. The wireless and RS-485 modules form a combined system with up to 99 Radioline stations. I/O mapping significantly simplifies intermedia signal distribution in large systems.

Assign inputs and outputs quickly by simply turning the thumbwheel. In this way you can distribute and multiply I/O signals freely in your network using I/O extension modules, without the need for any programming.

 

Radioline wireless front modules and front modules  

Operates on any Modbus/RTU master

Stand-alone operation as a Modbus slave

Operates on any Modbus/RTU master. Modularly expandable with up to 32 I/O modules per RS-485 station.

SHDSL extender  

Extend your range by up to 20 km over existing 2-wire cables with SHDSL extenders

Alternative transmission media

To increase the range, you can of course replace the RS-485 line with alternative transmission media. A wide range of converters is available for fiber-optic cables, SHDSL, wireless, and Ethernet technology.

Application options with the Radioline system

Radioline applications, overview

*All serial protocols are supported.

Product overview Multipoint multiplexer

Radioline – multipoint multiplexer  

Radioline front modules for worldwide use

Radioline front modules

Tailor your I/O system to the requirements of your application. Special features include extremely easy assignment of inputs and outputs by simply turning the thumbwheel – without any programming.

  • New options for I/O distribution with up to 99 stations in the bus system, thanks to multipoint multiplexer operation
  • Expansion of the Radioline wireless system by a wired line structure with up to 99 stations
  • Can be used on any controller as a Modbus/RTU slave
  • Expandable with up to 32 Radioline I/O modules (256 digital or 128 analog inputs and outputs)
  • Bridge distances of up to 1.2 km over existing 2-wire copper cables, and by up to 20 km using SHDSL extenders
Radioline wireless front modules and front modules  

Radioline - I/O extension modules for universal use

Radioline - I/O extension modules

Choose from various analog and digital extension modules, tailored to the type and number of signals you are using.

  • Modules can be inserted and removed even during operation (hot-swappable)
  • Channel-to-channel electrical isolation
  • Digital wide-range inputs and outputs (0 V AC ... 250 V AC)
  • Transistor or relay outputs
  • Pulse inputs (0 Hz ... 100 Hz) for event counting, e.g. for flow measurement
  • Extended temperature range (-40°C ... +70°C)

Back to overview
Further information
  • Radioline multipoint multiplexer

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300