new
Compact and flexible energy connections for high currents in the field.
Device connection technology does not just need to be powerful, it also needs to be compact and flexible. Phoenix Contact is setting new standards with the introduction of power transmission in the compact M12 design. The innovative cabling system offers you maximum performance with an extremely space-saving size. With connectors for assembly, power cables, and distributors, we provide the ideal solution for any application thanks to our comprehensive product range.
Use M12 POWER cabling to power motors and devices easily and safely in the field. In addition to connectors for assembly and assembled cables, the M12 POWER product range also includes flush-type connectors and distributors.
With M12 POWER distributor boxes as well as H and Y distributors, you can cable many consumers quickly and clearly. With just one supply cable, you can lead power up to your consumers. Save costs through the distribution and bundling of power. Reliable shielding provides secure protection against electromagnetic interference.
Choose from a range of assembled versions and cable qualities. With straight and angled designs in both shielded and unshielded versions, we provide the right connector and corresponding cables for every demand. The power cables are available in PUR and PVC, and in cross sections from 1.5 to 2.5 mm².
You can wire different cable lengths flexibly on site with connectors for assembly. Shielded and unshielded M12 POWER connectors are available in straight and angled versions for reliable power transmission. Choose between quick and easy Push-Lock connection technology, proven screw connection, or compact crimp connection.
The T- and L-codings are used for low-voltage DC applications, such as supplying power to distributed I/O modules or DC motors. The 4-pos. L-coding is available with an additional functional ground contact as an option. Up to 16 A can be transmitted at a voltage of 63 V.
Use a totally protected shield and PE connection in your power transmission. Advanced Shielding Technology from Phoenix Contact optimizes the current design of M12 connectors. Liquid metal that completely encloses the cable shielding during the manufacturing process enables the reliable and safe operation of your systems. The material-bonding 360° shielding not only provides improved EMC protection, but also boosts performance. The liquid metal also establishes the connection between the PE contact and the metal-conductive M12 knurl. Advanced Shielding Technology thus ensures greater safety and reduces the risk of fire in the event of a short circuit.
For the first time, the compact M12 POWER connectors with Push-Lock connection allow easy and reliable conductor connections in AC and DC applications without tools. The clamping chambers are opened and closed easily via a lever. It is therefore also possible to connect flexible conductors with or without ferrules conveniently. The proven spring-cage technology guarantees a secure and reliable connection. The color and numerical coding in the connection area prevents connection errors. In addition, the long-term stability and vibration resistance of the PE connection and optional shielding ensure increased safety and the reliable operation of your system.
Configure products and solutions for your individual application.
Sensor/actuator cabling
"$pageName" on