You can implement energy-efficient lighting concepts for industry quickly and easily using the light control system.
To ensure that light provides safety, concentration, and the right ambiance in the office and in production, it is worth investing in the individual adjustment and intelligent control of lighting. Phoenix Contact offers different light distributor cabinets which are fully assembled and easy to operate.
Light distributor cabinets from Phoenix Contact are fully assembled and ready for immediate connection. All desired functions are defined via a web browser. The system can be integrated into the relevant control system as well as energy management systems via the Ethernet network.
The light distributor cabinets are available in different versions for factory buildings, office buildings, outdoor areas, and emergency lighting. They can be operated individually as well as combined in large numbers without a great deal of configuration effort.
The light distributor cabinets can be networked easily and set up quickly by inheriting parameters. This means you can implement comprehensive lighting group functions, where several light distributor cabinets act as a group.
The only components that need to be connected are the cabinet supply, lights or lighting strips, DALI if applicable, input signals of conventional buttons or motion detectors, any light sensors, and the Ethernet network.
Do you have special requirements in terms of the size and type of light distributor cabinets? You can use our components and develop your own light distributor cabinet to meet your exact specifications. Small solutions with just a few functions can be created, as well as larger structures for increased output power.
We work together with you to design an individual solution that is tailored to your application. If desired, we can assist you in all the phases of your project – from consultation to startup.
"$pageName" on