WLAN 5110 is a powerful WLAN 802.11n Access Point and client which allows large-area WLAN networks or wireless Ethernet connections to be established over longer distances. Thanks to the integrated cluster management, all WLAN 5110 Access Points in a network can be configured and managed conveniently and quickly via a single web interface. The compact design means that it can not only be used in control cabinets, but also in compact control boxes in the field.
Industrial wireless systems facilitate reliable communication between central controllers and shuttles. Discover the possibilities with Industrial Wireless in intralogistics: high-speed roaming, real-time communication between controller and shuttles and also sufficient reserves for data-intensive applications.
Tablets and smartphones are having an ever stronger impact on industry. Benefit from industrial wireless systems for convenient visualization of machine data, easy and efficient remote maintenance, and for intuitive control and operation via smart devices.
Benefit from all the opportunities provided by Industrial Ethernet which allows you to integrate mobile and hard-to-access machine parts into your network via wireless communication: easier and more cost-efficient wireless network development, low-maintenance and wear-free communication with moving machine parts and in harsh industrial environments, secure wireless communication via SafetyBridge or PROFINET and PROFIsafe.
Implement stable and high-performance data connections over distances up to several kilometers, with our comprehensive industrial antenna and accessories range. There is a wealth of potential applications: connection of automation components and sensor technology in remote plants via Ethernet, supply of Ethernet to hard-to-access or temporary buildings, or increasing the failsafe performance of cable-connected networks via redundant wireless paths.
A powerful wireless signal and the MIMO (multiple input, multiple output) multi-antenna technology in accordance with the IEEE 802.11n standard are decisive for stable, high-speed and reliable wireless communication over longer ranges. This particularly counts under challenging industrial conditions. Even when using WLAN clients with the old 802.11a/b/g standard, the stability and range of the wireless communication improves considerably in almost all cases.
Your benefit: fewer Access Points per area.
The cluster management function integrated into the WLAN 5110 allows all WLAN 5110 access points of a WLAN-infrastructure network to be configured together centrally in a straightforward manner via just one web interface. Thus, all Access Points can be set up in just a few minutes, and integrated into existing networks.
Additional convenience during configuration and maintenance is provided by the mode button and the SD memory card on which, configuration data and the firmware image, etc. can be saved.
Your advantage: fast and easy WLAN-network configuration
The WLAN 5110 supports the latest WLAN security mechanisms, including hardware-based AES encryption. All WLAN devices that support the 802.11a,b,g and 802.11n specifications are of course also compatible.
Furthermore, the WLAN 5110 provides additional functions and features that are only effective in combination with another WLAN 5110 or WLAN 1100. Amongst other things, these include the "Fully transparent bridge" mode for layer 2 transparent network communication via WLAN, an optimized multicast handling, e.g. for Ethernet/IP, and additional optimized, higher-speed roaming.
Your advantage: high security and compatibility which is also optimized for industrial applications
Good signal reception is decisive for high-speed and reliable wireless communication. Therefore, the installation of high-quality antennas that are suitable for the respective application is essential. We provide the ideal antenna accessories for every application.
Your advantage: ideal signal reception at all times
WLAN access points should be installed in the best antenna location. In most cases, this is not close to a control cabinet. The WLAN 5110 was therefore designed for installation in field-mountable control boxes, also when Ethernet and antenna cables are connected.
With the RUGGED BOX, we provide you with various, robust control box sets with IP66 degree of protection, perfectly harmonized with the FL WLAN 5110. You can use antennas that can be directly screwed on or a power supply unit for 220 V operation. You will always obtain exactly the right Access Point for your requirements.
Your advantage: flexible installation of the WLAN 5110 at the ideal position
Suitable for the WLAN 5110, we provide a Power over Ethernet splitter (PD) for separating power and data in accordance with IEEE 802.3af and IEEE 802.3at. This enables simple and cost-effective Ethernet and power supply cabling via just one Ethernet cable to a remotely installed WLAN access point. The PoE splitter supplies industry-standard 24 V DC and, depending on the type of the PoE supply connected (802.3af/802.3at), 10.5 W or 21.5 W. You will find suitable PoE feed-in modules and PoE switches in our network portfolio.
Your advantage: easy one-cable installation
Use wireless WLAN communication even in potentially explosive areas. The WLAN 5110 is approved for use in Ex zone 2. Furthermore, we provide a turnkey solution in a GFK housing with universal power supply AC 100 … 240 V and antenna system for use in ATEX zone 2 (ATEX Ex II 3G).
Your advantages:
Features | |
---|---|
WLAN standards |
IEEE 802.11 a/b/g/n |
Frequency bands and channels (*depending on country) |
2.4 GHz, channel 1-13* 5 GHz: channel 36-165* |
Max. data rate (gross) |
300 Mbps |
Max. data throughput (net) |
< 90 Mbps |
Operating modes |
Access Point, client, repeater |
Maximum transmission power |
18 dBm |
Number of antennas |
1 to 2 (external) |
"$pageName" on