The FL BT EPA Bluetooth Ethernet port adapter connects Ethernet-capable automation modules with the controller network wirelessly. The compact and robust Ethernet port adapter comes with integrated wireless module and antenna. The IP65 turnkey solution is installed directly in the field and connected to the automation device via an Ethernet cable with M12 connection technology. The benefit for you: extremely straightforward integration into your application.
Using two EPA modules, a robust PROFINET wireless bridge can be established quickly and easily with rotating or moving machine systems.
Reliable Ethernet communication can easily be established with the scraper bridges in wastewater treatment plants.
The Ethernet port adapter is the simple solution for enabling the Bluetooth capability of industrial automation devices with Ethernet connection quickly and easily. The IP65 turnkey solution is installed directly in the field and connected to the automation device via an M12 Ethernet cable.
Your advantages:
The EPA modules were developed for reliable and fault-free communication of control signals, e.g. via PROFINET. The advantage of using Bluetooth technology is that it provides extremely robust wireless communication, which is particularly reliable even under harsh industrial conditions.
The Bluetooth EPA modules enable fault-free parallel operation with other WLAN systems, thanks to efficient use of frequency gaps. In addition to the automatic coexistence mechanism of Bluetooth, the EPA modules also offer the following:
Features |
FL BT EPA 2 |
FL EPA 2 RSMA |
---|---|---|
Bluetooth standards |
Classic BT: 2.1+EDR, Low energy: 4.0 via AT commands (limited) |
Classic BT: 2.1+EDR, Low energy: 4.0 via AT commands (limited) |
Supported Bluetooth profiles |
PAN (Client and NAP) |
PAN (Client and NAP) |
Max. data rate (gross) |
3 Mbps |
3 Mbps |
Max. data throughput (net) |
< 2 Mbps |
< 2 Mbps |
Operating modes | ||
Number of connections (clients) | 1 |
up to 7 |
Maximum transmission power |
13 dBm (incl. antennas) |
11 dBm (at the antenna port) |
Typical range* |
up to 250 m in open spaces, up to 100 m in halls |
Depending on the antenna |
Number of antennas |
1 (internal) |
1 (external) RSMA connection |
Degree of protection when mounted | IP65 | IP65 |
Ambient temperature (operation) |
-30°C … 65°C |
-30°C … 65°C |
Power supply |
9 … 30 V DC, max. 1.7 W |
9 … 30 V DC, max. 1.7 W |
Special features |
Dual wireless board: WLAN and Bluetooth |
Dual wireless board: WLAN and Bluetooth |
"$pageName" on