A stabile aluminum profile and IP65 degree of protection – that's why the HC-ALU series excels.
Robust aluminum profile housings from the HC-ALU series protect electronics from splash water as well as thermal and mechanical influences in the field. These field housings are suitable for a temperature range from -40°C to +70°C and provide IP65 splash water protection in accordance with DIN EN 60529.
The basic profile and cover profile from the HC-ALU series consist of an anodized aluminum press-drawn section. This offers maximum mechanical strength and excellent shielding properties against disruptive radiation. In addition, it is particularly heat resistant.
Profile housings from the HC-ALU series impress with their ergonomic design. Their flat surfaces also offer space for printing.
Configure products and solutions for your individual application.
Electronics housings
"$pageName" on