With Managed Switches from Phoenix Contact, you can efficiently control the data traffic in your EtherNet/IP™ network. Whether you need just basic functions such as intelligent multicast filtering, or ultra-fast redundant switching and integration into the control system, you will find the suitable Ethernet Switch for your EtherNet/IP™ network here.
Switches of the 2000 and SMCS series are ideal for use in EtherNet/IP™ networks, thanks to multicast filtering
Managed Switches of the 2000/2100, 2200/2300, SMCS and GHS series are ideal for networks where only basic functions for EtherNet/IP™ are needed. They feature:
These functions ensure greater network stability, thanks to a lower data load. Multicast telegrams are only forwarded to the devices that actually need them.
Managed Switches in the 7000 series feature enhanced functions for your EtherNet/IP™ network:
Thanks to Common Industrial Protocol (CIP) support, switches in the 7000 series can be fully integrated into your EtherNet/IP™ control system and configured and diagnosed via the controller. Thanks to integrated DLR redundancy, the switches also ensure superior system availability due to the almost seamless switch-over in less than 3 ms in the event of a media failure.
![]() | ![]() | |
Basic Special multicast filtering | Basic plus ultra-fast redundancy plus integration into the controller | |
---|---|---|
EtherNet/IP™ functions |
|
|
Our products |
|
|
"$pageName" on