Intelligent and convenient charging station management: Optimize the operation of your charging infrastructure with CHARX manage (previously EV Charging Suite). The scalable software suite is the interface between the electric vehicle driver, charging park operator, building management system, and backend provider.
Parking lots are increasingly being equipped with charging stations, each of which has to be managed
With the growing number of electric vehicles, the demand for charging options is increasing. Parking lots and parking garages are therefore increasingly being equipped with charging stations.
The planners, constructors, and operators of such charging parks are faced with the challenge of ensuring the optimum charging power for each charging point with the limited on-site grid connection. At the same time, a high degree of availability and safety must be ensured, taking other consumers and generators into consideration.
The CHARX manage, our scalable software solution, allows you to overcome this challenge. Manage up to 50 charging points and optimize their operation.
Click on the images to learn more.
The highly efficient load management ensures the equal distribution of the available connected load to up to 50 AC and DC charging points. This protects your grid connection against overload and the distribution grid against unbalanced loads.
Instead of equal distribution of the charging power to all charging points, you can prioritize individual users based on four levels ranging from high to low. This can be useful for short-stay or VIP guests, for example.
Your charging park can be commissioned, configured, controlled, and monitored using a web browser.
With just a few clicks, you can manage users and charging points, authorize charging processes, and perform many other tasks – whether from a conventional desktop PC setup or while using a tablet on the go over a secure VPN connection.
The intuitive web interface combines all the functions required for system operators, service technicians, and operating personnel.
Click on the images to learn more.
The dashboard provides you with a quick overview. It shows the status of each charging point and the energy charged. You can authorize or terminate charging processes manually.
Very large charging parks or distributed installations can be split into two load circuits. You can configure the parameters, such as the connected load or unbalanced load limitation, separately for each load circuit.
You can easily add new charging points simply by configuring their parameters, such as load circuit assignment, charging controller type, IP address, type of charging, and electrical values. You can therefore extend your charging park flexibly.
If desired, users of your charging stations can be led through the process at a central terminal via touch screen, from authorization to completion of the charging process.
CHARX manage records all relevant energy and transaction data during the charging process and stores it in a local SQL database before transferring it to the backend provider via OCPP.
The touch interface can also be customized with your logo and preferred colors on request, making it an integral part of the uniform branding concept and image for your charging park.
As an option, you can connect CHARX manage to a building and energy management system. Emalytics from Phoenix Contact is the ideal solution for this.
By dynamically specifying the maximum charging current and exchanging additional real-time data, you can optimize the interaction between the building and the charging park, thereby avoiding peak loads.
You can therefore charge your electric vehicles in a CO2-neutral manner with self-generated photovoltaic electricity. At the same time, you can make sure that sufficient energy is reserved for loads in the building.
Click on the images to learn more.
With Emalytics, your charging park is seamlessly integrated into building management. The future-oriented REST interface allows maximum transparency for the status and characteristics of your charging stations, as well as flexible control.
Monitoring and analysis of all generation and consumption data allow predictable, demand-oriented provision and distribution of energy. This safeguards operation, minimizes losses, and optimizes costs.
You can purchase graded basic licenses to fit the size of your charging park.
For 5 charging points |
For 10 charging points |
For 20 charging points |
For 30 charging points |
For 50 charging points | |
---|---|---|---|---|---|
Type | EV-CC-S-SUITE-CP5 | EV-CC-S-SUITE-CP10 | EV-CC-S-SUITE-CP20 | EV-CC-S-SUITE-CP30 | EV-CC-S-SUITE-CP50 |
Order No. | 1153509 | 1086929 | 1153508 | 1086921 | 1086920 |
Affordable upgrade licenses are available for any future expansion.
From 5 to 10 charging points | From 10 to 20 charging points |
From 10 to 30 charging points | From 20 to 30 charging points | From 30 to 50 charging points | |
---|---|---|---|---|---|
Type | EV-CC-S-SUITEUPG5- 10 | EV-CC-S-SUITEUPG10- 20 | EV-CC-S-SUITEUPG10- 30 | EV-CC-S-SUITEUPG20- 30 | EV-CC-S-SUITEUPG30- 50 |
Order No. | 1153513 | 1153516 | 1086891 | 1153520 | 1086889 |
Depending on the architecture of your charging park, you can choose between two industrial PCs that deliver the appropriate hardware performance. It will take you just a few minutes to install the software on them.
Panel-PC |
Box PC | |
---|---|---|
Application |
Charging parks with authorization and touch operation at the central terminal |
Charging parks without authorization or with decentral authorization at each charging point |
Type |
VL2 PPC12 1000 |
BL2 BPC 1000 |
Order No. | 2404777 | |
Recommended configuration keys |
D46/A20/I38/R26/M69/OS71/EF00/O00/S00 |
A21/I42/R26/M71/OS71/S00/EF00/EF00 |
We provide charging controllers compatible with the type of charging and the range of functions required. You connect them to the industrial PC via Ethernet.
CHARX control |
CHARX control |
CHARX control | |
---|---|---|---|
Scope of functions |
AC charging, energy data acquisition |
AC charging, energy data acquisition, RFID authorization, residual current monitoring |
DC charging via CCS and CHAdeMO, AC charging, energy data acquisition, RFID authorization |
Type |
EM-CP-PP-ETH | EV-CC-AC1-M3-CBCRCM-ETH |
EV-PLCC-AC1-DC1 |
Order No. | 2902802 | 1018701 | 1624130 |
Take advantage of our extensive portfolio for setting up powerful charging stations or entire charging parks. Along with the products described here, we also provide:
Intelligent and convenient management of charging stations
Brief introduction by Pascal Stegemann, product manager
"$pageName" on