Profile housing, Aluminum profile, 2-piece, profile width (internal): 53.5 mm, Profile width (external): 74 mm, length: 100 mm, height: 74 mm, depth: 32.8 mm, color: silver (7024)
Profile housing, Aluminum profile, 2-piece, profile width (internal): 53.5 mm, Profile width (external): 74 mm, length: 150 mm, height: 74 mm, depth: 32.8 mm, color: silver (7024)
Profile housing, Aluminum profile, 2-piece, profile width (internal): 53.5 mm, Profile width (external): 74 mm, length: 200 mm, height: 74 mm, depth: 38.2 mm, color: silver (7024)
Profile housing, End cover, with screws and seal, for 53.5 mm profile width (internal), width: 77.4 mm, length: 15 mm, depth: 53.5 mm
Profile housing, Aluminum profile, 2-piece, profile width (internal): 78 mm, Profile width (external): 98.5 mm, length: 100 mm, height: 98.5 mm, depth: 32.8 mm, color: silver (7024)
Profile housing, Aluminum profile, 2-piece, profile width (internal): 78 mm, Profile width (external): 98.5 mm, length: 150 mm, height: 98.5 mm, depth: 32.8 mm, color: silver (7024)
Profile housing, Aluminum profile, 2-piece, profile width (internal): 78 mm, Profile width (external): 98.5 mm, length: 200 mm, height: 98.5 mm, depth: 38.2 mm, color: silver (7024)
Profile housing, Aluminum profile, 2-piece, profile width (internal): 78 mm, Profile width (external): 98.5 mm, length: 1000 mm, height: 98.5 mm, depth: 32.8 mm, color: silver (7024)
Profile housing, End cover, with screws and seal, for 78 mm profile width (internal), width: 101.9 mm, length: 15 mm, depth: 78 mm
"$pageName" on