The content you are viewing is tailored for Ireland. View Content for United States | Choose Another Country

PLC-OSC- 5DC/ 24DC/ 2/ACT - Solid-state relay module
2980144

PLC-INTERFACE for output functions, consisting of PLC-BSC.../ACT basic terminal block with screw connection and plug-in miniature solid-state relay, for mounting on DIN rail NS 35/7,5, 1 N/O contact, input: 5 V DC, output: 3 - 33 V DC/3 A

Product details









Compatible products



Your advantages

Actuator connected directly to relay module
No need for additional modular terminal blocks
Efficient connection to system cabling using V8 adapter
Time savings of up to 60 %
Relay modules with safe isolation according to DIN EN 50178 between coil and contact
Space savings of up to 80 %
Functional plug-in bridges