PLC-OPT- 48DC/ 48DC/100
-
Solid-state relay module
2900353
PLC-INTERFACE, consisting of PLC-BPT.../21 basic terminal block with push-in connection and plug-in miniature solid-state relay, for mounting on DIN rail NS 35/7,5, 1 N/O contact, input: 48 V DC, output: 3 - 48 V DC/100 mA
Product details
Product type | Solid-state relay module |
Product family | PLC-INTERFACE |
Application | Universal |
Operating mode | 100% operating factor |
Insulation characteristics: Standards/regulations | |
Insulation | Basic insulation |
Overvoltage category | III |
Pollution degree | 2 |
Data management status | |
Date of last data management | 15.09.2025 |
Maximum power dissipation for nominal condition | 0.43 W |
Test voltage (Input/output) | 2.5 kV (50 Hz, 1 min., input/output) |
Nominal input voltage UN | 48 V DC |
Nominal voltage (plugged-in solid-state relay) | 24 V DC |
Input voltage range in reference to UN | 0.8 ... 1.2 |
Input voltage range | 38.4 V DC ... 57.6 V DC |
Switching threshold "0" signal in reference to UN | ≤ 0.3 |
Switching threshold "1" signal in reference to UN | ≥ 0.8 |
Typical input current at UN | 9 mA |
Typical response time | 30 µs (at UN) |
Typical turn-off time | 300 µs (at UN) |
Operating voltage display | Yellow LED |
Protective circuit | Reverse polarity protection; Polarity protection diode |
Freewheeling diode; Freewheeling diode | |
Transmission frequency | 300 Hz |
Contact switching type | 1 N/O contact |
Design of digital output | electronic |
Contact connection type | Signal contact |
Output voltage range | 3 V DC ... 48 V DC |
Limiting continuous current | 100 mA |
Voltage drop at max. limiting continuous current | ≤ 1 V |
Output circuit | 2-conductor, floating |
Protective circuit | Reverse polarity protection; Polarity protection diode |
Surge protection |
Connection method | Push-in connection |
Stripping length | 10 mm |
Conductor cross-section rigid | 0.14 mm² ... 2.5 mm² |
Conductor cross-section flexible | 0.14 mm² ... 2.5 mm² |
0.2 mm² ... 2.5 mm² (Single ferrule) | |
2x 0.5 mm² ... 1 mm² (TWIN ferrule) | |
Conductor cross-section AWG | 26 ... 14 |
Width | 6.2 mm |
Height | 80 mm |
Depth | 94 mm |
Color | gray (RAL 7042) |
Flammability rating according to UL 94 (Housing) | V0 (Housing) |
Ambient conditions | |
Ambient temperature (operation) | -25 °C ... 60 °C |
Ambient temperature (storage/transport) | -25 °C ... 70 °C |
CE | |
Certificate | CE-compliant |
UKCA | |
Certificate | UKCA-compliant |
Shipbuilding approval | |
Certificate | TAE0000196 |
Corrosive gas test | |
Identification | ISA-S71.04. G3 Harsh Group |
EN 60068-2-60 | |
Shipbuilding data | |
Temperature | D |
Humidity | A |
Vibration | B/C |
EMC | B |
Enclosure | Required protection according to the Rules shall be provided upon installation on board |
Electromagnetic compatibility | Conformance with EMC directive |
Low Voltage Directive | Conformance with Low Voltage Directive |
Standards/regulations | |
Standards/regulations | IEC 60947-5-1 |
Mounting type | DIN rail mounting |
Assembly note | in rows with zero spacing |
Mounting position | any |
Item number | 2900353 |
Packing unit | 10 pc |
Minimum order quantity | 1 pc |
Sales key | CK |
Product key | DK62A3 |
GTIN | 4046356508667 |
Weight per piece (including packing) | 33 g |
Weight per piece (excluding packing) | 31.27 g |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27371604 |
ECLASS-15.0 | 27371604 |
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
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Hexahydromethylphthalic anhydride (CAS: n/a) |
Lead (CAS: 7439-92-1) | |
SCIP | 2293b0d8-ba20-4cfc-9b92-eb1780c64081 |
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
PLC-FA-5X20 - Fuse adapter 1186510
-
PLC-FA-I-5X20-12-24UC - Fuse adapter 1186499
-
PLC-V8/FLK14/IN - System connection 2296553
-
PLC-V8/FLK14/IN/M - System connection 2304115
-
PLC-V8/D15S/IN - System connection 2296074
-
PLC-V8/D15B/IN - System connection 2296087
-
ZB 6:UNBEDRUCKT - Zack marker strip 1051003
-
ZB 6 CUS - Zack marker strip 0824992
-
ZB 6,LGS:FORTL.ZAHLEN - Zack marker strip 1051016
-
ZB 6,QR:FORTL.ZAHLEN - Zack marker strip 1051029
-
ZB 6,LGS:GLEICHE ZAHLEN - Zack marker strip 1051032
-
ZB 6,LGS:L1-N,PE - Marker for terminal blocks 1051414
-
ZB 6,LGS:U-N - Marker for terminal blocks 1051430
-
UC-TM 6 - Marker for terminal blocks 0818085
-
UC-TM 6 CUS - Marker for terminal blocks 0824589
-
UCT-TM 6 - Marker for terminal blocks 0828736
-
UCT-TM 6 CUS - Marker for terminal blocks 0829602
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/ 7,5 CAP - End cap 1206560
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15 CAP - End cap 1206573
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
-
PLC-ATP BK - Separating plate 2966841
-
PLC-ESK GY - Power terminal block 2966508
-
SZF 1-0,6X3,5 - Screwdriver 1204517
-
OPT-24DC/ 48DC/100 - Miniature solid-state relay 2966618
Your advantages
Slim design
Efficient connection to system cabling using V8 adapter
RT III sealed solid-state relay
Functional plug-in bridges
High switching power
Integrated input circuit
Zero voltage switch at AC output
PHOENIX CONTACT (Ireland) Ltd
C6 The Exchange, Calmount Park, Ballymount, Dublin 12, D12 XE18, Ireland