FL SWITCH 1001T-4POE-GT-SFP
-
Industrial Ethernet Switch
1026932
Unmanaged PoE Switch 1000 series, 1 RJ45 port 10/100/1000 Mbps, 1 SFP port 1000 Mbps, 4 RJ45 ports 10/100/1000 Mbps, degree of protection: IP30, Ambient temperature (operation): -40 °C ... 75 °C, Supply voltage range: 18 V DC ... 57 V DC, Extended temperature range
Product details
Width | 30 mm |
Height | 149 mm |
Depth | 107.8 mm |
Notes on operation | Mode A PoE |
Note on application | |
Note on application | Only for industrial use |
Utilization restriction | |
EMC note | EMC: class A product, see manufacturer's declaration in the download area |
Mounting type | DIN rail mounting |
Ethernet | |
Connection method | RJ45 |
Note on the connection method | Auto negotiation and autocrossing |
Transmission speed | 10/100/1000 Mbps |
Transmission physics | Ethernet RJ45 |
Transmission length | 100 m (Between transmitter / receiver) |
Signal LEDs | LNK/ACT, POE |
No. of channels | 1 (RJ45 port) |
Fiber optic interface | |
Number of interfaces | 1 |
Connection method | SFP |
Transmission speed | 1000 Mbps (full duplex) |
Transmission physics | Depending on the SFP module |
Transmission length | up to 80 km (Depending on the fiber/SFP module used) |
No. of channels | 1 (SFP port) |
Ethernet (PoE) | |
Connection method | RJ45 |
Transmission speed | 10/100/1000 Mbps |
Transmission physics | Ethernet RJ45 |
Transmission length | 100 m (Between transmitter / receiver) |
Signal LEDs | LNK/ACT, POE |
No. of channels | 4 (RJ45 ports) |
Product type | Switch |
Product family | Unmanaged PoE Switch 1000 |
Type | Stand-alone |
MTTF | 66.6 Years (MIL-HDBK-217F standard, temperature 25°C, operating cycle 100%) |
Special properties | Extended temperature range |
Basic functions | Store-and-forward switch, 10/100/1000 Mbps, auto negotiation, redundant power supply, PoE according to IEEE 802.3at/802.3af, jumbo frames up to 10240 bytes, alarm contact |
Switch functions | |
Basic functions | Store-and-forward switch, 10/100/1000 Mbps, auto negotiation, redundant power supply, PoE according to IEEE 802.3at/802.3af, jumbo frames up to 10240 bytes, alarm contact |
Signal contact control voltage | 48 V DC |
Signal contact control current | 0.5 A |
Status and diagnostic indicators | LEDs: US1, US2 (redundant voltage supply), Alarm (alarm contact), Link/Activity and PoE per Ethernet port |
Additional functions | Autonegotiation |
Security functions | |
Basic functions | Store-and-forward switch, 10/100/1000 Mbps, auto negotiation, redundant power supply, PoE according to IEEE 802.3at/802.3af, jumbo frames up to 10240 bytes, alarm contact |
Local diagnostics | US1, US2 Supply voltage Green LED |
PoE PoE detection Orange LED | |
LNK/ACT Link status/data transmission Green LED | |
Alarm Power failure at US1 or US2/Link failure | |
Maximum power dissipation for nominal condition | 127 W (at 48 V DC) |
Supply | |
Supply voltage (DC) | 24 V DC |
Supply voltage | 48 V DC |
Supply voltage range | 18 V DC ... 57 V DC |
Power supply connection | Via COMBICON, max. conductor cross-section 2.5 mm² |
Inrush current | 33.8 A (24 V DC for 3540 μs) |
Residual ripple | 3.6 VPP (within the permitted voltage range) |
Max. current consumption | 6.93 A (Maximum, nominal load) |
Typical current consumption | 214 mA (at US = 24 V DC) |
Function | |
Signal contact control voltage | 48 V DC |
Signal contact control current | 0.5 A |
Connection technology | |
Connection name | Power supply |
Power supply | |
Connection method | Screw connection |
Conductor cross-section, rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross-section, flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 12 |
Stripping length | 7 mm |
Ambient conditions | |
Degree of protection | IP30 |
Ambient temperature (operation) | -40 °C ... 75 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
Air pressure (operation) | 57 kPa ... 108 kPa (up to 4850 m above mean sea level) |
Air pressure (storage/transport) | 57 kPa ... 108 kPa (up to 4850 m above mean sea level) |
Conformity/Approvals | |
Conformance | CE-compliant |
Electromagnetic compatibility | Conformance with EMC Directive 2004/108/EC |
Conformance with EMC directives | IEC 61000-6-2 IEC 61000-4-2 (ESD) Criterion B |
IEC 61000-4-3 (immunity to radiated interference) Criterion A | |
IEC 61000-4-4 (burst) Criterion A | |
IEC 61000-4-5 (surge) Criterion B | |
IEC 61000-4-6 (immunity to conducted interference) Criterion A | |
IEC 61000-4-8 (immunity to magnetic fields) Criterion A | |
EN 55032 (emitted interference) Criterion A | |
Noise immunity | EN 61000-6-2:2019 |
Noise emission | |
Standards/regulations | EN_61000-6-4:2019 |
Functionality | |
Basic functions | Store-and-forward switch, 10/100/1000 Mbps, auto negotiation, redundant power supply, PoE according to IEEE 802.3at/802.3af, jumbo frames up to 10240 bytes, alarm contact |
Status display | LEDs: US1, US2 (redundant voltage supply), Alarm (alarm contact), Link/Activity and PoE per Ethernet port |
Item number | 1026932 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | ***** |
Product key | DNN115 |
GTIN | 4055626520346 |
Weight per piece (including packing) | 657.9 g |
Weight per piece (excluding packing) | 492 g |
Customs tariff number | 85176200 |
Country of origin | TW |
ECLASS
ECLASS-13.0 | 19170402 |
ECLASS-15.0 | 19170402 |
ETIM
ETIM 9.0 | EC000734 |
UNSPSC
UNSPSC 21.0 | 43222600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 15(a), 6(c), 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-10
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 4b83e7bb-e3a7-4c54-8696-10bde8f27313 |
Compatible products
-
-
QUINT4-PS/1AC/48DC/5 - Power supply 2904610
-
QUINT4-PS/1AC/48DC/10 - Power supply 2904611
-
TRIO-PS-2G/1AC/48DC/5 - Power supply 2903159
-
TRIO-PS-2G/1AC/48DC/10 - Power supply 2903160
-
UNO-PS/1AC/24DC/150W - Power supply 2904376
-
UNO-PS/1AC/24DC/240W - Power supply 2904372
-
UNO2-PS/1AC/48DC/240W - Power supply 1110155
-
FL PD 1001 T GT - Ethernet module 2891042
-
DT-LAN-CAT.6+ - Surge protection device 2881007
-
FL SEC PAC 4TX - Port Guard Security Element 2832865
-
FL DIN RA - DIN rail adapter 2891053
-
FL RJ45 PROTECT CAP - Dust protection 2832991
-
E/NS 35 N - End bracket 0800886
-
FL SFP SX - Media module 2891754
-
FL SFP SX2 - Media module 2702397
-
FL SFP LX10-B - Media module 1025401
-
FL SFP LX - Media module 2891767
-
FL SFP LH - Media module 2989912
-
FL SFP WDM10-SET - Media module 2702442
-
FL SFP GT - Media module 2989420
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 1,0 - Patch cable 2832276
-
FL CAT5 PATCH 2,0 - Patch cable 2832289
-
NBC-R4AC-R4AC-IE8A/.../... - Patch cable 1411854
-
NBC-R4AC/10G-R4AC/10G-94F/2,0 - Patch cable 1408360
-
NBC-R4AC/10G-R4AC/10G-94F/3,0 - Patch cable 1408365
-
NBC-R4AC/1,0-93B/R4AC - Patch cable 1408968
-
NBC-R4AC/2,0-93B/R4AC - Patch cable 1408969
-
NBC-R4AC/5,0-93B/R4AC - Patch cable 1408970
-
FOC-LC:PA-SC:PA-OM2:D01/1 - FO patch cable 1115607
-
FOC-LC:PA-SC:PA-OM2:D01/2 - FO patch cable 1115605
-
FOC-LC:PA-LC:PA-OM2:D01/1 - FO patch cable 1115633
-
FOC-LC:PA-LC:PA-OM2:D01/2 - FO patch cable 1115634
-
FOC-LC:PA-ST:PA-OM2:D01/1 - Fiber optic cable 1115588
-
FOC-LC:PA-ST:PA-OM2:D01/2 - Fiber optic cable 1115587
-
FOC-LC:PA-SC:PA-OM4:D01/1 - FO patch cable 1115601
-
FOC-LC:PA-SC:PA-OM4:D01/2 - FO patch cable 1115600
-
FOC-LC:PA-LC:PA-OM4:D01/1 - FO patch cable 1115625
-
FOC-LC:PA-LC:PA-OM4:D01/2 - FO patch cable 1115624
-
FOC-LC:PA-LC:PA-OS2:D01/1 - FO patch cable 1115636
-
FOC-LC:PA-LC:PA-OS2:D01/2 - FO patch cable 1115629
-
FOC-LC:PA-ST:PA-OS2:D01/1 - FO patch cable 1115596
-
FOC-LC:PA-ST:PA-OS2:D01/2 - FO patch cable 1115595
-
FOC-LC:PA-SC:PA-OS2:D01/1 - FO patch cable 1115618
-
FOC-LC:PA-SC:PA-OS2:D01/2 - FO patch cable 1115617
Your advantages
POE status LED per port
Redundant power supply
Wide temperature range -40 °C ... +75 °C
Autocrossing
Auto negotiation
Wide-range power supply of 18 ... 57 V DC
Automatic detection of IEEE 802.3at or 802.3af powered devices
Frequently searched
PHOENIX CONTACT (Ireland) Ltd
C6 The Exchange, Calmount Park, Ballymount, Dublin 12, D12 XE18, Ireland