/ieen/web/main/products/technology_pages/subcategory_pages/Connection_Technologies_Push_lock_connection/edbc20fd-1405-47d0-9818-c765222cab41
/ieen/web/main/products/technology_pages/subcategory_pages/Industrial_wireless_antenna_installation/7e86d337-05c8-4d9d-9fa4-0bd41a6e54e9
Antenna installation
Installation in an IP54 control box
Inside the control box, wireless modules are connected to the surge protection by means of an RSMA connection. The surge protection also functions as a panel feed-through. Additionally, extension cables with an N connection at both ends are used.
Components:
- Control box
- Wireless module
- Adapter cable
- Surge protection
- Antenna cable
- Antenna
Installation in the Ex area
The antenna barrier makes the high-frequency outputs of wireless modules intrinsically safe according to the Ex i type of protection. It limits the ignition energy in the event of an error. The antenna barrier is installed in an IP54 control box in zone 2 or in the safe area. This makes it possible to use standard antennas in potentially explosive areas up to zone 0.
Components:
- Control box
- Wireless module
- Adapter cable
- Antenna barrier
- Antenna cable
- Antenna
Simplified antenna connection
All wireless modules with an RSMA connection are connected directly to the N connection of the antennas via a cable. Various cable lengths between 50 cm and 5 m are available.
Components:
- Wireless module
- Antenna cable
- Antenna
/ieen/web/main/products/technology_pages/subcategory_pages/Industrial_wireless_antenna_installation/7e86d337-05c8-4d9d-9fa4-0bd41a6e54e9
/ieen/web/main/products/technology_pages/subcategory_pages/Industrial_wireless_antenna_installation/7e86d337-05c8-4d9d-9fa4-0bd41a6e54e9
/ieen/web/main/products/technology_pages/subcategory_pages/Industrial_wireless_antenna_installation/7e86d337-05c8-4d9d-9fa4-0bd41a6e54e9
/ieen/web/main/products/technology_pages/subcategory_pages/Industrial_wireless_antenna_installation/7e86d337-05c8-4d9d-9fa4-0bd41a6e54e9
/ieen/web/main/products/technology_pages/subcategory_pages/Connection_Technologies_Push_lock_connection/edbc20fd-1405-47d0-9818-c765222cab41
"$pageName" on