DSL technology utilizes the existing analog telephone infrastructure. With the world's most extensive network, remote access can be gained to the remotest corners of the globe.
Use the high-speed Internet connection and you can access individual machines, systems or complex Ethernet networks anytime, anywhere in the world.
ADSL broadband routers are ideally suited for short-term high-speed access in the case of servicing (teleservice) as well as for the permanent connection of remote stations to the central company network (permanent broadband line).
The integrated Annex A/B switchover and individual selection between modem/router functionality offer maximum flexibility. Extensive preliminary clarification of provider requirements is not necessary.
The Annex procedure used depends on the provider and features a uniform design in most countries, for example, B and J are predominantly used in Germany (ALL-IP connections of Deutsche Telekom). Annex A and Annex B are most commonly used worldwide.
Thanks to integrated Annex A/B switchover, broadband routers from Phoenix Contact can be easily adapted to the requirements of regional telecommunications providers.
Country | Annex A/B |
---|---|
Belgium | Mixed, primarily Annex A |
Denmark | Mixed, primarily Annex A |
Germany | Annex B and Annex J |
France | Mixed, primarily Annex A |
Great Britain | Annex A |
Iceland | Annex A |
Italy | Mixed, primarily Annex A |
Netherlands | Mixed, primarily Annex A |
North America | Annex A |
Norway | Mixed, primarily Annex B |
Austria | Mixed, primarily Annex A |
Sweden | Mixed, primarily Annex A |
Switzerland | Annex B |
Spain | Mixed, primarily Annex A |
Industrial broadband router with ADSL modem, firewall, and NAT function. The TC DSL ROUTER X400 A/B is tailored to the basic functions of an industrial broadband modem and can be quickly and easily started up.
Industrial broadband router with ADSL modem, firewall, NAT, and VPN tunneling with IPsec and OpenVPN. The integrated, serial device server also safely integrates older machines and systems with RS-232 interface onto the Internet with ease. The TC DSL ROUTER X500 A/B is suitable for multifunctional use and high-security network access.
"$pageName" on