The content you are viewing is tailored for Australia. View Content for United States | Choose Another Country

DEK-OV- 5DC/ 24DC/ 10 - Solid-state relay terminal block
2961752

Power solid-state relay terminal block, input: DC voltage, output: DC voltage, input voltage: 5 V DC

Product details









Compatible products



Your advantages

Actuator version available
EB-DIK insertion bridges
Labeling and mounting with user-friendly modular terminal blocks
Wear-free switching of up to 24 V DC/10 A or 240 V AC/800 mA
Integrated output protective circuit
Zero voltage switch at AC output
Electrical isolation between input and output at up to 2.5 kVrms
Status indicator
Integrated input circuit