Insertable stripping blades: 1212152 WIREFOX 10/SB, 1212153 WIREFOX 16/SB, and 1212314 WIREFOX 6SC/SB, direct replacement: 1212151 WIREFOX 4/SB
WIREFOX 4 CUS
-
Stripping tool
1212762
Stripping tool, laser marked according to customer specifications, for cables and conductors (especially rubber and silicone insulation) from 0.1 - 4 mm2, self-adjusting, stripping length of up to 18 mm, cutting capacity of up to 10 mm2 stranded/1.5 mm2 solid, replaceable stripping blade
Product details
Compatible products
Your advantages
Flexible, adjustable limit stop for the stripping length
WIREFOX ... stripping pliers feature an automatic adjustment mechanism for a wide range of different types of insulation and conductor diameters
Practical integrated wire cutter