BC 71,6-KIT-U11-7035 + 4SPTA8
-
Housing set
1311007
DIN rail housing for use in distribution boards in accordance with DIN 43880, for mounting on a DIN rail, with transparent hinged cover, color: black (similar RAL 9005), width: 71.6 mm, height: 89.7 mm, depth: 60.7 mm, incl. 4 PCB terminal blocks, 8-pos., Push-in, for 1 mm2, nominal current: 9 A, 200 V, PCB surface: 5300 mm2