BC 17,8-KIT-U22-7035+4MKDSO3
-
Housing set
1311001
DIN rail housing for use in distribution boards in accordance with DIN 43880, for mounting on a DIN rail, with transparent hinged cover, color: black (similar RAL 9005), width: 17.8 mm, height: 89.7 mm, depth: 60.7 mm, incl. 4 PCB terminal blocks, 3-pos., screw connection, for 2.5 mm2, nominal current: 24 A, 400 V, PCB surface: 2100 mm2