EO-J/PT - Socket
0804105

Socket, Pin connector pattern type J, connection method: Push-in spring connection, color: gray, nom. voltage: 250 V AC (50 Hz), nominal current: 16 A, for mounting on a DIN rail in the service interface or direct mounting, standards/specifications: SEV 1011, Country marking: Switzerland

Product details