FB-PS-25/0.36A
-
Power supply
2316035
Isolated Foundation Fieldbus Power Supply with integrated Terminator. Multiple single channel modules can be installed using Phoenix Contacts TBUS connector system reducing wiring and installation costs.
Product details
Input voltage | 24 V DC |
Nominal input voltage range | 19.2 V DC ... 35 V DC |
Input voltage range DC | 19.2 V DC ... 35 V DC |
Output voltage range | 25 V DC ... 27 V DC (on the trunk) |
Nominal output current (IN) | 360 mA |
Output power | 13.5 W |
Power dissipation | 2 W (typical) |
Input | |
Connection method | Screw connection |
Conductor cross section, rigid min. | 0.2 mm² |
Conductor cross section, rigid max. | 2.5 mm² |
Conductor cross section flexible min. | 0.2 mm² |
Conductor cross section flexible max. | 2.5 mm² |
Conductor cross section AWG min. | 24 |
Conductor cross section AWG max. | 12 |
Output | |
Connection method | Screw connection |
Conductor cross section, rigid min. | 0.2 mm² |
Conductor cross section, rigid max. | 2.5 mm² |
Conductor cross section flexible min. | 0.2 mm² |
Conductor cross section flexible max. | 2.5 mm² |
Conductor cross section AWG min. | 24 |
Conductor cross section AWG max. | 12 |
Signal output: Power OK | |
Status display | LED (green) |
Signal output: OVERLOAD | |
Status display | LED (red) |
Electrical isolation | 250 V AC (IEC 62103) |
Product type | Power supply |
Insulation characteristics | |
Degree of pollution | 2 |
Dimensional drawing |
|
Width | 22.5 mm |
Height | 114.5 mm |
Depth | 108.3 mm |
Mounting position | horizontal DIN rail NS 35, EN 60715 |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 60 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Max. permissible relative humidity (operation) | 95 % (non-condensing) |
Shock | 15g, 11 ms |
Vibration (operation) | 10 Hz ... 150 Hz, 1g |
Electrical isolation | 250 V AC (IEC 62103) |
Standards | |
Standards/regulations | IEC 60529, IEC 61158-2 |
NE21 | |
EN 61326, EN 60068-2-27, EN 60068-2-6 | |
Standards/specifications | IEC 60529, IEC 61158-2 |
NAMUR NE 21 | |
EN 61326, EN 60068-2-27, EN 60068-2-6 |
Conformity/Approvals | |
ATEX | II 3 G Ex nA II T4 X |
IEC | IEC 60529, IEC 61158-2 |
UL, USA / Canada | Class I, Zone 2, Group IIC T4 |
Class I, Div. 2, Groups A, B, C, D, T4 | |
Fieldbus Foundation | FF-831 |
EN | EN 61326, EN 60068-2-27, EN 60068-2-6 |
NE | NAMUR NE 21 |
Item number | 2316035 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | 0959* |
Product key | DNC1Z1 |
Catalog page | Page 429 (C-8-2015) |
GTIN | 4046356298698 |
Weight per piece (including packing) | 229.6 g |
Weight per piece (excluding packing) | 229.6 g |
Customs tariff number | 85044030 |
Country of origin | SG |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT (SEA) Pte Ltd
80 Bendemeer Road, #09-01A | #10-02 (Reception), Singapore 339949