NBC-ESS-DATA-SPE/0,932/DCPM2
-
Patch cable
1521206
Patch cable, 2-position, PUR halogen-free, green, cable length: 0.883 m
Product details
| Product type | Data cable preassembled |
| Application | Data |
| Number of positions | 2 |
| Number of slots | 2 |
| Shielded | no |
| Insulation characteristics | |
| Degree of pollution | 2 |
| Rated voltage (III/2) | 72 V DC |
| Nominal voltage UN | 72 V DC |
| Flammability rating according to UL 94 | V0 |
| Connection 1 | |
| Type | SPE Plug, angled, 2-position, Locking clip |
| Number of positions | 2 |
| Insertion/withdrawal cycles | ≥ 100 |
| Insertion force | < 20 N |
| Withdrawal force | < 20 N |
| Insulation resistance | > 500 MΩ |
| Material Housing | PBT |
| Material Contact | Cu alloy |
| Contact surface material | Ni/Au/Sn |
| Color (Housing) | black |
| Flammability rating according to UL 94 | V0 |
| Degree of protection | IP67 |
| IP20 | |
| Ambient temperature (operation) | -40 °C ... 85 °C |
| Connection 2 | |
| Type | B straight, straight, 2-position, Locking clip, Keying: B |
| Number of positions | 2 |
| Insulation resistance | > 500 MΩ |
| Material Housing | Thermoplastics |
| Material Contact surface | Ni |
| Material Seal | Silicon |
| Material Contact | Cu alloy |
| Color (Housing) | gray |
| Degree of protection | IP54 |
| IP20 | |
| Ambient temperature (operation) | -40 °C ... 85 °C |
| Cable length | 0.883 m |
| Single Pair Ethernet PUR flexible, green [99B] | |
| Dimensional drawing |
|
| UL AWM Style | 20233 (80°C/300 V) |
| Number of positions | 2 |
| Shielded | yes |
| Cable type | Single Pair Ethernet PUR flexible, green [99B] |
| Conductor structure | 1 x 2 x AWG 22/7, S/FTP |
| AWG signal line | 22 |
| Conductor cross-section | 2x 0.34 mm² |
| Wire diameter incl. insulation | 1.6 mm |
| External cable diameter | 5.50 mm ±0.1 mm |
| Outer sheath, material | PUR |
| External sheath, color | green |
| Conductor material | Bare Cu litz wires |
| Material wire insulation | Foamed PE |
| Single wire, color | white, blue |
| Twisted pairs | 2 cores to the pair |
| Overall twist | 1 pair with fillers twisted horizontally |
| Optical shield covering | 90 % |
| Insulation resistance | ≥ 5 GΩ*km |
| Loop resistance | ≤ 120.00 Ω/km |
| Wave impedance | 100 Ω ±5 Ω (at 100 MHz) |
| Nominal voltage, cable | ≤ 100 V |
| Test voltage Core/Core | 2000 V (50 Hz, 1 min.) |
| Test voltage Core/Shield | 2000.00 V (50 Hz, 1 min.) |
| Minimum bending radius, fixed installation | 4 x D |
| Minimum bending radius, flexible installation | 8 x D |
| Smallest bending radius, fixed installation | 22 mm |
| Smallest bending radius, movable installation | 44 mm |
| Halogen-free | according to IEC 60754-1 |
| Flame resistance | according to IEC 60332-1-2 |
| UL 1581, Sec. 1061 (Cable Flame) | |
| according to CSA FT1 | |
| Resistance to oil | in accordance with DIN EN 60811-404 |
| Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
| -25 °C ... 80 °C (Cable, flexible installation) | |
| -25 °C ... 80 °C (for installation) | |
| Ambient conditions | |
| Degree of protection | IP65/IP67 |
| Resistance to oil | yes |
| Resistance to oil | yes |
| Other resistance | UV resistant |
| Item number | 1521206 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | ***** |
| Product key | ABNBCS |
| GTIN | 4063151986520 |
| Weight per piece (including packing) | 50.8 g |
| Weight per piece (excluding packing) | 50.8 g |
| Customs tariff number | 85444290 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27060307 |
| ECLASS-15.0 | 27060307 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 10.002 kg CO2e |
Compatible products
Your advantages
Compact design
Mechanical interlock with locking clip
Robust industrial design
Frequently searched
PHOENIX CONTACT (SEA) Pte Ltd
80 Bendemeer Road, #09-01A | #10-02 (Reception), Singapore 339949