cUL Recognized
Approval ID: E238705Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
125 V | 2 A |
UL Recognized
Approval ID: E238705Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
125 V | 2 A |
VARIOFACE sensor module, for connecting 8 pnp sensors
Product type | Interface module |
Product family | VARIOFACE |
Number of positions | 14 |
No. of channels | 8 |
Insulation characteristics: Air clearances and creepage distances | |
Insulation | Functional insulation |
Overvoltage category | II |
Pollution degree | 2 |
Operating voltage (AC) | ≤ 30 V AC |
Operating voltage (DC) | ≤ 60 V DC |
Current (per branch) | ≤ 1 A |
Current (Voltage supply) | ≤ 3 A |
Air clearances and creepage distances | |
Rated insulation voltage | 63 V |
Rated surge voltage | 0.6 kV (1.2/50 μs) |
Supported controller ABB S800 I/O | |
Suitable I/O card | DI810 |
DI811 | |
DI814 | |
DI818 | |
DI830 | |
DI831 | |
DI840 | |
DO810 | |
DO814 | |
DO818 | |
DO840 | |
Supported controller SIEMENS S7-400 | |
Suitable I/O card | 6ES7421-1BL01-0AA0 |
6ES7422-1BL00-0AA0 | |
6ES7422-7BL00-0AB0 | |
Supported controller GE-FANUC 90-30 | |
Suitable I/O card | IC693 MDL241 |
IC693 MDL634 | |
IC693 MDL634 | |
IC693 MDL646 | |
IC693 MDL732 | |
IC693 MDL740 | |
IC693 MDL742 | |
Supported controller ALLEN-BRADLEY ControlLogix | |
Suitable I/O card | 1756-IB32 |
1756-OB32 | |
1756-IN16 | |
1756-IB16 | |
1756-IC16 | |
1756-OB16E | |
Supported controller ALLEN-BRADLEY PLC 5 | |
Suitable I/O card | 1771 IBN |
1771 OBN | |
Supported controller ALLEN-BRADLEY SLC 500 | |
Suitable I/O card | 1746 OB16 |
1746 OV16 | |
1746 OG16 | |
1746 IA16 | |
1746 ITB16 | |
1746 IN16 | |
1746 IV16 | |
1746 ITV16 | |
1746 IG16 | |
1746 OB 32 | |
1746 OV 32 | |
1746 IB 32 | |
1746 IV 32 | |
1746 IB16 | |
Supported controller HONEYWELL Experion PKS C200 | |
Suitable I/O card | TC-IDD 321 |
TC-ODD 321 | |
Supported controller MITSUBISHI MELSEC Q | |
Suitable I/O card | QX81 |
QY81P | |
Supported controller SCHNEIDER ELECTRIC Modicon TSX QUANTUM | |
Suitable I/O card | DDI 353 |
DDI 853 | |
DAI 353 | |
DAI 453 | |
DDO 353 | |
Supported controller SIEMENS S7-300 / ET 200 M | |
Suitable I/O card | CPU 313C-2DP |
CPU 314C-2DP | |
CPU 314C-2PtP | |
6ES7321-1BH02-0AA0 | |
6ES7321-1BL00-0AA0 | |
6ES7322-1BH01-0AA0 | |
6ES7322-1BL00-0AA0 | |
6ES7323-1BH01-0AA0 | |
6ES7323-1BL00-0AA0 | |
6ES7321-1BH10-0AA0 | |
6ES7322-1BH10-0AA0 | |
CPU 313C | |
CPU 313C-2PtP |
Connection 1 (control level) | |
Connection in acc. with standard | IEC 60603-13 |
Connection method | IDC/FLK pin strip |
Number of connections | 1 |
Number of positions | 14 |
Insertion/withdrawal cycles | > 50 |
Pitch | 2.54 mm |
Connection 2 (field level) | |
Connection method | Screw connection |
Stripping length | 7 mm |
Screw thread | M3 |
Number of positions | 28 |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Conductor cross-section rigid (2 conductors with same cross section) | 0.2 mm² ... 1.5 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
0.25 mm² ... 1.5 mm² (Ferrule without plastic sleeve) | |
0.25 mm² ... 2.5 mm² (Ferrule with plastic sleeve) | |
Conductor cross section flexible (2 conductors with same cross section) | 0.2 mm² ... 1.5 mm² |
0.2 mm² ... 0.75 mm² (Ferrule without plastic sleeve) | |
0.5 mm² ... 0.5 mm² (TWIN ferrule with plastic sleeve) | |
Conductor cross section AWG | 24 ... 12 |
Tightening torque | 0.5 Nm ... 0.6 Nm |
Pitch | 5.08 mm |
Status display present | no |
Item dimensions | |
Width | 57.15 mm |
Height | 89.6 mm |
Depth | 79.4 mm |
Color | green (RAL 6021) |
Housing insulation material | Polyamide 6 green |
Ambient conditions | |
Degree of protection (Module) | IP00 |
Degree of protection (Installation location) | ≥ IP54 |
Ambient temperature (operation) | -20 °C ... 50 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Altitude | ≤ 2000 m |
UKCA | |
Certificate | UKCA-compliant |
Air clearances and creepage distances | |
Standards/regulations | EN IEC 60664-1 |
Mounting type | DIN rail mounting |
Mounting position | any |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Item number | 2284549 |
Packing unit | 2 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | 0863* |
Product key | DK2181 |
GTIN | 4017918055714 |
Weight per piece (including packing) | 158 g |
Weight per piece (excluding packing) | 125.01 g |
Customs tariff number | 85369010 |
Country of origin | DE |
ECLASS-13.0 | 27141152 |
ECLASS-15.0 | 27141152 |
ETIM 9.0 | EC002780 |
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |