WP 06T/WT - Web panel
2400163

Rugged-Web panel, 14.5 cm / 5.7"-TFT display (Analog resistive (GFG), anti-reflective coating), 320 x 240 pixel(s) (QVGA), 65536 colors, Arm9™, 184 MHz, 2x USB Host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows® CE 5.0, MicroBrowser, without bus system.

Product details








Your advantages

UV resistance
Extended temperature range of -20 °C ... +70 °C
High degree of protection: IP67 (front)
High resistance to abrasion for the front
High chemical resistance (glass touch)
Easy device replacement - the visualization project is saved on the PLC
Display can be read in sunlight
Energy efficient due to LED backlighting
Neutral front
Easy installation, low installation depth, and compact design
Short startup time