TPM 3150
-
Touch panel
2404524
Maritime-Touch panel with 38.1 cm / 15"-TFT display (analog resistive (polyester)), 1024 x 768 pixel(s) (XGA), 65536 colors, Arm® Cortex®-A8, 1000 MHz, 2x USB Host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows® Embedded Compact 7 and user software: Visu+ / MicroBrowser. (bus system: without / DualCAN)
Product details
Product type | Operator panel |
Application | Maritime |
Computer data | |
Processor | Arm® Cortex®-A8, 1000 MHz |
Operating system | Windows® Embedded Compact 7 |
RAM | 512 MB LPDDR RAM |
1 MB SRAM | |
Data storage system | NAND-Flash, 1 GB |
Slots | 1x SD |
Front cover | Aluminum (black anodized) with dimming buttons and horn |
Aluminum (naturally anodized) without dimming buttons and horn | |
Display | |
Display type | 38.1 cm / 15"-TFT |
Screen resolution | 1024 x 768 Pixel(s) (XGA) |
Touch technology | analog resistive (polyester) |
Display lighting type | LED |
Brightness | 480 cd/m² typical (adjustable) |
MTBF | 50000 h |
Color spectrum | 65536 colors |
Reading angle left | 80.00 ° |
Reading angle right | 80.00 ° |
Reading angle top | 65.00 ° |
Reading angle bottom | 80.00 ° |
Interfaces | 2x USB Host 2.0 |
Optional interfaces | Without optional interface |
1 x COM (RS-232), 1 x COM (RS-422; 4-wire, full duplex) | |
1 x COM (RS-232), 1 x COM (RS-422; 4-wire, full duplex), 2 x CAN | |
2x CAN | |
Network | 1 x Ethernet (10/100 Mbps), RJ45 |
Bus system | without |
Bus system | DualCAN |
User software | Visu+ |
MicroBrowser | |
System requirements | |
Runtime system | Visu+ Runtime |
Service life of battery | 5 years (typical) |
Supply | |
Power supply unit | 24 V DC ±20 % |
Typical current consumption | 0.8 A |
Real-time clock | |
Realtime clock | Yes |
Mounting type | Front mounting |
Housing material | Steel sheet, zinc-plated |
Ambient conditions | |
Degree of protection | IP65 (front), IP20 (back) |
Ambient temperature (operation) | -20 °C ... 60 °C (Front aluminum, black anodized) |
0 °C ... 55 °C (Front aluminum, natural anodized) | |
Ambient temperature (storage/transport) | -30 °C ... 80 °C (Front aluminum, black anodized) |
-25 °C ... 70 °C (Front aluminum, natural anodized) | |
Altitude | 3000 mm |
Permissible humidity (operation) | 20 % ... 85 % (non-condensing) |
Permissible humidity (storage/transport) | 20 % ... 85 % (non-condensing) |
Shock | 15g, according to IEC 60068-2-27 |
Vibration (operation) | 1g, according to EN 60068-2-6 |
External dimensions | |
Width / Height / Depth | 400 mm / 338 mm / 5 mm (Front plate dimensions (black anodized aluminum)) |
400 mm / 329 mm / 5 mm (Front plate dimensions (natural anodized aluminum)) | |
Installation dimensions | |
Width / Height / Installation depth | 373 mm / 312 mm / 63 mm (Mounting cutout (front aluminum, black anodized)) |
372 mm / 301 mm / 55 mm (Mounting cutout (front aluminum, natural anodized)) |
Item number | 2404524 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | ***** |
Product key | DRCBBC |
Catalog page | Page 494 (C-6-2019) |
Weight per piece (including packing) | 3 g |
Weight per piece (excluding packing) | 4,287 g |
Customs tariff number | 84714100 |
Country of origin | DE |
ECLASS
ECLASS-11.0 | 27330201 |
ETIM
ETIM 8.0 | EC001412 |
UNSPSC
UNSPSC 21.0 | 43211900 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(a), 6(a)-I, 6(b), 6(b)-II, 6(c), 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-15
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
Your advantages
Acoustic warning from integrated horn
Flexible communication, even with third-party systems
Floating output for external sensors
Certified compass safe distance according to DIN EN 60945
Light-absorbing front plates
Dimmable backlight
PHOENIX CONTACT (SEA) Pte Ltd
80 Bendemeer Road, #09-01A | #10-02 (Reception), Singapore 339949