Login
Products
Products Overview
Find a Distributor
Technologies
Configure and develop products
Sample service
Product Compliance
Automate
Cloud computing
HMIs and IPCs
Industrial communication
PLCs (controllers) and I/Os
Software
Connect
Board-to-board connectors
Connectors and cables
Distribution blocks
Electronics housings
Marshaling panels
PCB terminal blocks and PCB connectors
Plug-in test system
Sensor/actuator cabling
System cabling for controllers
Terminal blocks
Mark, assemble, and install
Automatic tools
Ferrules and crimp connectors
Hand tools
Industrial lighting and signal lights
Installation and mounting material
Junction boxes and empty enclosures
Marking material
Printers
Worker assistance system with conductor preparation
Supply, charge, and protect
Charging technology for e-mobility
DC/DC converters and DC/AC inverters
Device circuit breakers
EMC filters
Power distributors
Power supplies
Protective relays for mains protection
Redundancy modules
Surge protection
Uninterruptible power supplies (UPS)
Switch, Measure and Monitor
Energy monitoring
I/O signal marshalling
Motor, machine, and system monitoring
Motor starters and electronic switching devices
Process indicators and field devices
Relays and optocouplers
Safety relay modules and sensors
Signal conditioners and measuring transducers
Industries & Applications
Overview of Industries & Applications
Application examples from practice
PROCESS INDUSTRY
Process automation
Marine and offshore
POWER
Power transmission and distribution
Energy storage systems
Conventional power generation
Solar power
Wind power
PRODUCTION, DEVICE AND SYSTEMS MANUFACTURING
Automotive industry
Digital Factory
Electrical installations
Device manufacturers
Machine building
Control cabinet manufacturing
INFRASTRUCTURE
Railway industry
Building automation
Smart City
Transportation infrastructure
Water and wastewater treatment
E-MOBILITY
Electric vehicles
Charging infrastructure
POPULAR
Data connectors for smart networks
Functional safety
Industrial security
Industrial remote communication
Open ecosystem for industrial automation
Power reliability
Video surveillance
Company
About us
What drives us
Careers
Worldwide locations
Partners, distributors, and suppliers
Service & Support
Overview of Service & Support
E-Business
Services for marking solutions
Contact
My Phoenix Contact
Login/Register
Shopping cart
My orders
My quotations and contracts
My Product List
My Comparison
Home
Products
Mounting set for securing the batteries - BATTERY MOUNTING CASE M
Mounting set for securing the batteries - BATTERY MOUNTING CASE M
1134645
Used for mounting batteries that cannot be mounted on DIN rails.
Where Can I Buy This Item?
Product Details
Technical Data
Product properties
Product type
Mounting material
Dimensions
Width
250 mm
Height
201 mm
Depth
205 mm
Material specifications
Housing material
Steel, powder-coated
Environmental and real-life conditions
Ambient conditions
Shock
20 g / 11ms / half sine
Vibration (operation)
2.3g (GL (Germanischer Lloyd))
Commercial Data
Item number
1134645
Packing unit
1 pc
Minimum order quantity
1 pc
Product Key
CMUQZ9
GTIN
4063151067083
Weight per Piece (including packing)
3,200 g
Weight per Piece (excluding packing)
2,900 g
Customs tariff number
73269098
Country of origin
DE
Classifications
ECLASS
ECLASS-9.0
27059290
ECLASS-10.0.1
27059290
ECLASS-11.0
27059090
ETIM
ETIM 8.0
EC002839
UNSPSC
UNSPSC 21.0
Compatible Products
Accessories
Energy storage
UPS-BAT/VRLA/24DC/20AH - 1109004
Energy storage
UPS-BAT/VRLA-WTR/24DC/13AH - 2320416