IB IL 24 DO 4-PAC - Digital module
2861276

Is being prepared to meet the requirements of the CRA

Inline, Digital output terminal, Digital outputs: 4, 24 V DC, 500 mA, connection technology: 3-conductor, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connector and labeling field

Free download available. Downloads

Product details









Your advantages

4 digital outputs
Connection of actuators in 2- and 3-conductor technology
Nominal current per output: 500 mA
Total current of the terminal: 2 A
Short-circuit and overload-protected outputs