CSA
Approval ID: 2122203Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
105 V | 2 A | 26 - 14 |
cUL Recognized
Approval ID: E238705Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
125 V | 2 A | 26 - 14 |
UL Recognized
Approval ID: E238705Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
125 V | 2 A | 26 - 14 |
CSAus
Approval ID: 2122203Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
105 V | 2 A | 28 - 14 |