The terminal is designed for use within an Inline station. This terminal can be used to create a protected partial circuit (segment circuit) within a main circuit. The internal fuse protects the segment circuit. The terminal is not used for voltage supply. It therefore does not have any elements for protection against polarity reversal and surge voltage.
IB IL 24 SEG/F
-
Inline terminal
2727747
Inline segment terminal block, without accessories, 24 V DC, with fuse
Product details
Type | modular |
Number of plugs | 1 |
Insulation characteristics | |
Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
Module | |
ID code (dec.) | none |
ID code (hex) | none |
Register length | 0 bit |
Test section | 5 V supply, incoming remote bus/7.5 V supply (bus logics) 500 V AC 50 Hz 1 min |
5 V supply, outgoing remote bus/7.5 V supply (bus logics) 500 V AC 50 Hz 1 min | |
7.5 V supply (bus logics)/24 V supply (I/O) 500 V AC 50 Hz 1 min | |
24 V supply (I/O) / functional ground 500 V AC 50 Hz 1 min | |
Protective circuit | Overload protection; Fuse |
Fuse | SI 5 x 20 6, 300 AT (in scope of delivery) |
Supply | |
I/O voltage | 24 V DC |
I/O voltage range | 19.2 V DC ... 30 V DC |
Residual ripple | ± 1.2 V |
Max. current consumption | 6 A (8 A) |
Potentials: Main circuit supply (UM) | |
Supply voltage | 24 V DC |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Current draw | max. 6 A (nominal value) |
Potentials | |
Supply voltage | 24 V DC -15 % / +20 % (in accordance with EN 61131-2) |
Inline connector | |
Connection method | Spring-cage connection |
Conductor cross section, rigid | 0.08 mm² ... 1.5 mm² |
Conductor cross section, flexible | 0.08 mm² ... 1.5 mm² |
Conductor cross section AWG | 28 ... 16 |
Supply voltage | |
Connection method | Inline potential distributor |
Inline local bus | |
Connection method | Inline data jumper |
Dimensional drawing |
|
Width | 12.2 mm |
Height | 119.8 mm |
Depth | 71.5 mm |
Color | green |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -25 °C ... 55 °C |
Ambient temperature (storage/transport) | -25 °C ... 85 °C |
Permissible humidity (operation) | 75 % ... 85 % (in the range of -25°C ... +55°C, appropriate measures against increased humidity (> 85%) must be taken.) |
Permissible humidity (storage/transport) | 75 % ... 85 % (Slight temporary condensation may sometimes appear on the housing, e.g. when the terminal block is brought out of a vehicle into an enclosed room.) |
Mounting type | DIN rail mounting |
Item number | 2727747 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | 1141* |
Product key | DRI122 |
GTIN | 4017918168216 |
Weight per piece (including packing) | 63.9 g |
Weight per piece (excluding packing) | 49.59 g |
Customs tariff number | 85389091 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT (SEA) Pte Ltd
80 Bendemeer Road, #09-01A | #10-02 (Reception), Singapore 339949