FP (5X20) - Fuse plug
3214039

Fuse plug, alternating arrangement on 5.2 mm disconnect terminal blocks, nom. voltage: 400 V, nominal current: 6.3 A, connection method: Plug-in connection, fuse type: G / 5 x 20, mounting type: Plug-in mounting, color: dark gray

Product details









Compatible products


Your advantages

Large-surface labeling option
Versions with bipolar error display
Test contacts on both sides of the fuse
Can be used for overload/short-circuit protection