SACC-E-FS-8CON-M16/0,5-0,08SCOX - Device connector front mounting
1239170

Device connector front mounting, 8-position, Socket, straight-SPEEDCON, coding: A, on free cable end, Front mounting, M16 x 1.5, Individual wires, cable length: 0.5 m, 0.08 mm2, potted, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Product details








Compatible products