CUC-IND-J1ST-S/R4LS-PG - RJ45 PCB connector
1099279

RJ45 PCB connector, design: RJ45, degree of protection: IP20, number of positions: 8, 10 Gbps, material: Metal, connection method: THR reflow/THT wave

Product details









Compatible products



Your advantages

Ideal for demanding applications due to the high shock and vibration resistance as well as the extended temperature range
360° shielding ensures reliable transmission, even in industrial applications
Housing shield springs enable an optimized EMC shielding concept
Enables data transmission rates of up to 10 Gbps
Automated handling process thanks to reflow capability
The extended temperature range from -40°C to +105°C enables use in demanding industrial applications
Tray packing