Recently searched
Login
0
No products in comparison
Products
Products overview
Find a Distributor
New products
Product navigator for device connection technology
Technologies
Customer-specific solutions
Konfiguratoren
Sample service
Product Compliance
Cross Reference Search
Automate
Automation software
Building automation
Edge computing
HMIs and IPCs
Industrial communication
PLCnext Technology
PLCs (controllers) and I/Os
Smart Services
Connect
Board-to-board connectors
Cables and lines
Connectors
Distribution blocks and device terminal blocks
Distributors, adapters, and conductor connectors
Electronics housings
PCB terminal blocks and PCB connectors
Plug-in test system
System cabling for controllers
Terminal blocks
Mark, assemble, and install
Automatic tools
Control cabinet accessories
Crimp connectors
Ferrules
Hand tools
Industrial lighting and signal technology
Junction boxes and empty enclosures
Marking material
Printers
Software for control cabinet building
Workstation solutions
Supply, charge, and protect
Charging technology for e-mobility
DC/DC converters and DC/AC inverters
Device circuit breakers
EMC filter
Power supplies
Protective relays for mains protection
Redundancy modules
Surge protection
Uninterruptible power supplies (UPS)
Switch, Measure and Monitor
Contactor and power relay
Energy monitoring
I/O signal marshalling
Motor starters and electronic switching devices
Process indicators and field devices
Relays and solid-state relays
Safety relay modules and sensors
Signal conditioners and measuring transducers
Industries & Applications
Overview
Application examples from practice
Sector coupling
E-MOBILITY
Overview
Charging infrastructure
Electric vehicles
INFRASTRUCTURE
Buildings
Data Centers
Railway industry
POWER
Battery storage systems
Conventional power generation
DC grids in industry
Power transmission and distribution
Solar power
Wind power
PROCESS INDUSTRY
Mining
Power-to-X
Process automation
PRODUCTION, DEVICE AND SYSTEMS MANUFACTURING
Automotive industry
Control cabinet building
Device manufacturers
Automated Guided Vehicles (AGV)
Digital Factory
Electrical installations
Machine building
OTHER TOPICS
Agriculture
COMPLETE line
Data connectors for smart networks
Functional safety
Industrial remote communication
Industrial security
Power reliability
Video surveillance
Company
Overview
Phoenix Contact Southeast Asia Offices
The Phoenix Contact Group
Careers
Our culture and attitude
All Electric Society
Compliance
Sustainability
History
Service & Support
Overview
Catalogs and brochures
Contact
PLCnext Community
Inform
Frequently Asked Questions
Information for device manufacturers
Product changes and discontinuations
Consult and Plan
Customer-specific solutions
Engineering Data for control cabinet building
Engineering Data for PCB Components
Configurators
Procure and Deliver
Online Services
Data Provisioning
Sample service for device manufacturers
Install and Operate
Services for marking solutions
Product Security Incident Response Team
My Phoenix Contact
Login / Register
Registration Benefits
Shopping cart
My orders
My quotes and contracts
My Product Lists
My Comparison
Home
Products
EMC filter
FIL-WM-3C-3E-400A-480AC - EMC filter
FIL-WM-3C-3E-400A-480AC
-
EMC filter
1662044
Product details
Expand all
Collapse all
Technical data
Product properties
Product type
EMC filters
Insulation characteristics
Pollution degree
2 (IEC 60664-1)
Electrical properties
Nominal frequency f
N
50 Hz (60 Hz)
Nominal voltage U
N
480 V AC ±10 % (TN/TT)
Rated voltage (U
R
)
600 V AC (L-L)
347 V AC (L-PE)
Connection data
Cable entry/outlet
Connection method
Copper busbars
PE
Connection method
Bolt connection
Screw thread
M10
Ex data
Ambient temperature (operation)
-25 °C ... 100 °C (Depending on the derating curve)
Dimensions
Width
300 mm
Height
86 mm
Depth
200 mm
Protective circuit
Nominal voltage U
N
480 V AC ±10 % (TN/TT)
Nominal frequency f
N
50 Hz (60 Hz)
Rated current
400 A
Protective conductor current I
PE
≤ 6.9 mA (@520 V AC/50 Hz)
Input attenuation aE, sym.
> 45 dB (50 Ω / 1 MHz)
Input attenuation aE, asym.
> 65 dB (50 Ω / 1 MHz)
Short-circuit current rating I
SCCR
100 kA
Max. required back-up fuse
400 A (aR, Class J)
Environmental and real-life conditions
Ambient conditions
Degree of protection
IP00
Ambient temperature (operation)
-25 °C ... 100 °C
Ambient temperature (storage/transport)
-25 °C ... 100 °C
Altitude
≤ 2000 m
Permissible humidity (operation)
5 % ... 95 %
Standards and regulations
Standards/specifications
EN/IEC 60939-3
Standards/specifications
UL 60939-3
Standards/specifications
CSA C22.2 No. 8
Mounting
Mounting type
Panel mount
Commercial data
Item number
1662044
Packing unit
1 pc
Minimum order quantity
1 pc
Note
Made to order (non-returnable)
Sales key
*****
Product key
CLC154
GTIN
4067923198494
Weight per piece (including packing)
7,700 g
Weight per piece (excluding packing)
7,200 g
Country of origin
CN
Classifications
ECLASS
ECLASS-13.0
27420290
ECLASS-15.0
27420290
ETIM
ETIM 10.0
EC002564
Approvals
UL Recognized
Approval ID: E533650
Environmental product compliance
EU RoHS
Fulfills EU RoHS substance requirements
Yes
(No exemptions)
China RoHS
Environment friendly use period (EFUP)
EFUP-E
No hazardous substances above the limits
EU REACH SVHC
REACH candidate substance (CAS No.)
No substance above 0.1 wt%
Compatible products
Expand all
Collapse all
Where Can I Buy This Item?
Product Help