cUL Recognized
Approval ID: E335019-20111129Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
Power | 600 V | 5 A | ||
Signal | 600 V | 4 A |
UL Recognized
Approval ID: E335019-20111129Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
Power | 600 V | 5 A | ||
Signal | 600 V | 4 A |
UL Recognized
Approval ID: E153698-20140124Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
Power | 600 V | 5 A | ||
Signal | 600 V | 4 A |
cUL Recognized
Approval ID: E153698-20140124Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
Power | 600 V | 5 A | ||
Signal | 600 V | 4 A |