The Basicline 7000 is a configurable box PC that utilizes the Intel® Core™ i7-3555LE 2.5/3.2 GHz processor, chosen for its balance of processing power, graphic performance and energy efficiency. The robust design and I/O capability make the Basicline 7000 a product that can be used in a wide variety of applications. The three built-in COM ports enable connection to legacy RS-232 devices. One COM port can also be configured for RS-422 or RS-485. The BL BPC 7000 is configurable with a variety of options. The BL BPC 7001 is pre-configured to accept your choice of operating system and mass storage device (CF card, SSD or HDD).
BL BPC 7000
-
Box PC
2400083
IP20-rated industrial box PC (BPC) with an Intel® Core™ i7 processor equipped with Intel HD 4000 graphics and 4 GB RAM. Mass storage options are offered in HDD, SSD, and CF formats.
Free download available.
Downloads
Product details
| Product type | Box PC |
| Computer data | |
| Processor | Intel® Core™ i7-3555LE 2.5/3.2 GHz |
| Operating system | without operating system |
| Windows® Embedded Standard 2009 | |
| Windows® Embedded Standard 7 | |
| Windows® 7 Professional SP1 (64-Bit), German | |
| Windows® 7 Professional SP1 (64-bit), English | |
| Windows® 7 Professional SP1 (32-bit), German | |
| Windows® 7 Professional SP1 (32-bit), English | |
| Windows® 7 Ultimate SP1 (64 bit), Multi-language | |
| Windows® 7 Ultimate SP1 (32-bit), Multi-language | |
| RAM | 4 GB DDR3 SODIMM |
| 8 GB DDR3 SODIMM | |
| 16 GB DDR3 SODIMM | |
| Data storage system | without data storage |
| SSD (SLC), 16 GB | |
| SSD (SLC), 32 GB | |
| CompactFlash®, 1 GB | |
| CompactFlash®, 2 GB | |
| CompactFlash®, 4 GB | |
| CompactFlash®, 8 GB | |
| CompactFlash®, 16 GB | |
| CompactFlash®, 32 GB | |
| 2.5" HDD SATA, 320 GB | |
| 2.5" SSD (MLC), 80 GB | |
| 2.5" SSD (MLC), 160 GB | |
| Cooling | active |
| Slots | without slots |
| Optical drive | without drive |
| Display | |
| Display type | without display |
| Screen resolution | without |
| Touch technology | Without touch technology |
| Display lighting type | without |
| Service life of battery | 5 years (typical) |
| Supply | |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 28.8 V DC |
| Power supply unit | 24 V DC ±20 % |
| Real-time clock | |
| Realtime clock | Yes (battery-backed) |
| Supply | |
| Power consumption | typical |
| Connection method | COMBICON |
| Conductor cross-section, rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section, flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Interfaces | 1x COM (RS-232/422/485) |
| 2x COM (RS-232) | |
| 4x USB 2.0 | |
| Monitor output | 1x VGA |
| Network | 2x Ethernet (10/100/1000 Mbps), RJ45 |
| LAN chipset | Realtek® 8111F PCI-E |
| Width | 357 mm |
| Height | 190 mm |
| Depth | 87 mm |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | 0 °C ... 45 °C |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Shock | 15g, 11 ms in accordance with IEC 60068-2-27 |
| Vibration (operation) | DIN EN 60068-2-6 |
| Mounting type | Panel mounting |
| Item number | 2400083 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | ***** |
| Product key | DRBABA |
| Weight per piece (including packing) | 5,443 g |
| Weight per piece (excluding packing) | 5,443 g |
| Customs tariff number | 84715000 |
| Country of origin | DE |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-15
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
BL 3000/7000 16 GB SSD KIT - Memory 2400022
-
BL 3000/7000 32 GB SSD KIT - Memory 2400023
-
BL 3000/7000 320 GB HDD KIT - Memory 2400021
-
BL 3000/7000 500 GB HDD KIT - Memory 1066706
-
BL 3000/7000 SATA TRAY - Removable hard drive tray 2400026
-
UPGRADE WIN 7 PRO SP1 X64-DE - Software package 2402618
-
16GB CF - Memory card 2701668
-
32GB CF - Memory card 2701669
-
VL 1 GB CF - Memory card 2913155
-
VL 2 GB CF - Memory card 2913156
-
VL 4 GB CF - Memory card 2913157
-
VL 8 GB CF - Memory 2913158
-
PC-PWR-FLTR-2 - Buffer module 2402941
-
WIN7 TO WIN10 2016 KIT - HIGH - Software package 1096120
Your advantages
3 COM ports
Intel® HD Graphics 4000
IP20 degree of protection
Powerful and efficient dual core Intel® Celeron® processor
PHOENIX CONTACT (SEA) Pte Ltd
80 Bendemeer Road, #09-01A | #10-02 (Reception), Singapore 339949