The content you are viewing is tailored for Singapore. View Content for United States | Choose Another Country

FBP-2/12 - Blind plug
3069883

Blind plug, pitch: 8.2 mm, width: 130.8 mm, height: 72.9 mm, number of positions: 12, color: gray, mounting type: Insertion in base strip

Product details








Compatible products



Your advantages

Cost-effective, thanks to the tailored, modular design and use of standardized CLIPLINE complete accessories
Blind plug for FAME..., used as a protective cover for the test block when the test plug is removed