The content you are viewing is tailored for Saudi Arabia. View Content for United States | Choose Another Country

Industrial identification

The right printing and marking technology for implementing marking solutions for every area of application
Workers demonstrating various marking systems in the working environment

Identification technologies

Increasing complexity as well as the variety of application areas in the industrial world require the clear and durable identification of all components. These include terminal blocks, wires and cables, and devices in a protected control cabinet, as well as components that are exposed to environmental or mechanical influences. Clear identification simplifies the commissioning of machines and systems. It also cuts down on troubleshooting when servicing is required, thus reducing downtimes.

Selecting the right identification method depends on the application and the ambient conditions in which a marking material is used. Markings in outdoor installations require different materials and processes compared to what is needed for the identification of a terminal block in the control cabinet. The processing time, the production volume, and the costs can also be decisive factors. We offer the right identification method for every application.

Your advantages

  • The right printing and marking technology for every application
  • Save costs and equipment with innovative marking methods
  • Numerous marking options: Mark labels made from plastic, stainless steel, or aluminum
  • Safe markings with long-term stability, thanks to high-quality materials
  • Marking and identification with powerful RFID technology