Robust circular connectors for signals and power From small to large, straight or angled, molded or designed for assembly on site: the circular connector portfolio from Phoenix Contact meets every requirement.
Your advantages
- Reliable use with robust designs and high-quality materials
 - Fast and safe connection with a quarter turn with the ONECLICK fast-locking system
 - Interference-free signal transmission with EMC-protected connectors
 - High-position and high-performance with 19 positions for signal transmission and power up to 70 A
 
M23 circular connectors designed for assembly
Robust M23 connectors for transmitting signals are available as 6 to 19 position version with high-level EMC protection and crimp connection. Mechanical codings are also possible, as well as a ONECLICK fast-locking system.
Molded circular connectors
There are three different sizes for you application
- 
M17 with a straight design with up to 17 positions for signal transmission or with up to 9 positions for power transmission up to 20 A
 - 
M23 with a straight or angled design with up to 17 positions for signal transmission or with 6 or 8 positions for power transmission up to 30 A. The angled design can be rotated through more than 240°.
 - 
M40 with a straight design with 6 or 8 positions for power transmission up to 70 A
 
Optimum cable routing
First rotatable design: the angled M23 circular connector is the first that can be turned more than 240 °. This enables optimum cable routing for the system.
Fast installation
Using the ONECLICK fast-locking system from Phoenix Contact, you can mount circular connectors with just a quarter turn. This significantly reduces your installation time.