Recently searched
Login
0
No products in comparison
Products
Products overview
Find a Distributor
New products
Product navigator for device connection technology
Technologies
Customer-specific solutions
Configurators
Product Compliance
Cross Reference Search
Automate
Automation software
Building automation
Edge computing
HMIs and IPCs
Industrial communication
PLCnext Technology
PLCs (controllers) and I/Os
Smart Services
Connect
Board-to-board connectors
Cables and lines
Connectors
Distribution blocks and device terminal blocks
Distributors, adapters, and conductor connectors
Electronics housings
PCB terminal blocks and PCB connectors
Plug-in test system
System cabling for controllers
Terminal blocks
Mark, assemble, and install
Automatic tools
Control cabinet accessories
Crimp connectors
Ferrules
Hand tools
Industrial lighting and signal technology
Junction boxes and empty enclosures
Marking material
Printers
Software for control cabinet building
Workstation solutions
Supply, charge, and protect
Charging technology for e-mobility
DC/DC converters and DC/AC inverters
Device circuit breakers
EMC filter
Power supplies
Protective relays for mains protection
Redundancy modules
Surge protection
Uninterruptible power supplies (UPS)
Switch, Measure and Monitor
Contactor and power relay
Energy monitoring
I/O signal marshalling
Motor starters and electronic switching devices
Process indicators and field devices
Relays and solid-state relays
Safety relay modules and sensors
Signal conditioners and measuring transducers
Industries & Applications
Overview
Application examples from practice
Sector coupling
E-MOBILITY
Overview
Charging infrastructure
Electric vehicles
INFRASTRUCTURE
Buildings
Data Centers
Railway industry
POWER
Battery storage systems
Conventional power generation
DC grids in industry
Power transmission and distribution
Solar power
Wind power
PROCESS INDUSTRY
Mining
Power-to-X
Process automation
PRODUCTION, DEVICE AND SYSTEMS MANUFACTURING
Automotive industry
Control cabinet building
Device manufacturers
Automated Guided Vehicles (AGV)
Digital Factory
Electrical installations
Machine building
OTHER TOPICS
Agriculture
COMPLETE line
Data connectors for smart networks
Functional safety
Industrial remote communication
Industrial security
Power reliability
Video surveillance
Company
Overview
Phoenix Contact Saudi Arabia
Careers
Our culture and attitude
All Electric Society
Compliance
Sustainability
Suppliers
Partners and Distributors
Events & News
Overview
Events & trade fairs
News
Service & Support
Overview
Catalogs and brochures
Contact
PLCnext Community
Inform
Frequently Asked Questions
Information for device manufacturers
Product changes and discontinuations
Consult and Plan
Customer-specific solutions
Engineering Data for control cabinet building
Engineering Data for PCB Components
Configurators
Procure and Deliver
Online Services
Data Provisioning
Sample service for device manufacturers
Install and Operate
Services for marking solutions
Repairs and returns
Product Security Incident Response Team
My Phoenix Contact
Login / Register
Registration Benefits
Shopping cart
My orders
My quotes and contracts
My Product Lists
My Comparison
Home
Products
PMH 2:GROSSBUCHSTABEN - Wire marking tag
PMH 2:GROSSBUCHSTABEN
-
Wire marking tag
0800514
Product details
Expand all
Collapse all
Technical data
Notes
General
Please specify the required marking with order: Minimum order per imprint: 1 packing unit
Product properties
Product type
Conductor marker
Marking
Printing direction
horizontal
Printing
Letters
Dimensions
Width
4.2 mm
Height
9.5 mm
Length
6.6 mm
Text field
Text field width
4.2 mm
Text field height
2.6 mm
Material specifications
Color
yellow (RAL 1018)
Material
Ethylene-vinyl acetate (EVA)
Flammability rating according to UL 94
V0
Components
free from silicone, halogen, and cadmium
Cable/line
External cable diameter
3 mm ... 6 mm
Environmental and real-life conditions
Ambient conditions
Ambient temperature (operation)
-45 °C ... 70 °C
Standards and regulations
Wipe resistance
DIN EN 61010-1 (VDE 0411-1)
Mounting
Mounting type
slide-on
Commercial data
Item number
0800514
Packing unit
100 pc
Minimum order quantity
100 pc
Product key
BG222B
Weight per piece (including packing)
295 MGM
Weight per piece (excluding packing)
295 MGM
Country of origin
CZ
Classifications
ECLASS
ECLASS-13.0
27281102
UNSPSC
UNSPSC 21.0
39131500
Environmental product compliance
EU REACH SVHC
REACH candidate substance (CAS No.)
No substance above 0.1 wt%
Compatible products
Expand all
Collapse all
Accessories
AFD-3
-
Alignment tool for cable markers
0800682
AFD-2
-
Alignment tool for cable markers
0800679
SORTI 4/12
-
Assortment box
5020658
Where Can I Buy This Item?
Product Help